ADSP-SC592
RECOMMENDED FOR NEW DESIGNS1 GHz SHARC+® DSP w/ Integrated Arm® Cortex®-A5
- Part Models
- 2
- 1ku List Price
- Starting From $34.56
Part Details
- 1 GHz (max) Core clock frequency
- 640KB on-chip Level 1 (L1) SRAM memory (with parity) increases low latency performance
- 32-bit, 40-bit & 64-bit floating point support
- 32-bit fixed point
- Byte, short-word, word, long-word addressed
- 1 GHz Arm Cortex-A5 (with Neon/FPU)
- 32 kByte/32 kByte L1 Instr./Data Cache
- 256 kByte L2 Cache
- 2048 KB on-chip Level 2 (L2) SRAM with ECC protection - eliminates need for external memory in many use cases
- Level 3 (L3) interface optimized for low system power, providing 16-bit interface to DDR3 (supporting 1.35 V capable DDR3L devices)
- 1.35V support for DDR3L
- Enhanced FIR/IIR offload engines running at Core clock frequency for added processing power
- Security Crypto Engines with OTP
Innovative Digital Audio Interface (DAI) includes:
- 8x Full SPORT interfaces w/TDM & I2S modes
- 2x S/PDIF Rx/Tx, 8 ASRC pairs
- 8x Precision Clock Generators
- 2x 4-channel PDM Mic Inputs
- 40 Buffers
- 2x Quad SPI, 1x Octal SPI
- MLB 3-pin / 6-pin
- 6x I2C,3x UARTs
- 2x Link Ports
- 16x General Purpose Timer, 1x General Purpose Counter
- 3x Watchdog Timers
- ePPI
- USB 2.0 HS OTG Controller
- 10/100 EMAC
- 10/100/1000 EMAC w/AVB and 1588
- 2x CAN FD
- 8-ch 12bit Housekeeping ADC
- 135 GPIO pins, 40 DAI pins
- Thermal Sensor
- 17mm x 17mm (0.8mm pitch) 400-ball FCBGA
- Security and Protection
- Crypto hardware accelerators
- Fast secure boot with IP protection
- Enhanced FIR and IIR accelerators running up to 1 GHz
- AEC-Q100 qualified for automotive applications
Reaching speeds of up to 1 GHz, the ADSP-SC59x processors are members of the SHARC® family of products. The ADSP-SC59x processor is a dual-SHARC+® core DSP that doubles the audio performance of its single-SHARC+ core ADSP-2156x predecessor and adds an integrated Arm Cortex-A5 core, also running at up to 1 GHz. The A5 processor, with FPU and Neon® DSP extensions, handles additional real-time processing tasks and manages peripherals used to interface to time-critical data in audio applications. These interfaces include Gigabit Ethernet, USB High-Speed, CAN FD, and a rich variety of other connectivity options for a flexible and simplified system design.
The ADSP-SC59x SHARC processors are members of the SIMD SHARC family of digital signal processors (DSPs) that feature Analog Devices, Inc., Super Harvard Architecture. These 32-bit/40-bit/64-bit floating-point processors are optimized for high performance audio/floating-point applications with large on-chip static random-access memory (SRAM), multiple internal buses that eliminate input/output (I/O) bottlenecks, and innovative digital audio interfaces (DAI). New additions to the SHARC+ core include cache enhancements and branch prediction, while maintaining instruction set compatibility to previous SHARC products.
By integrating a rich set of industry-leading system peripherals and memory (see Table 1 in the data sheet), the SHARC+ processor is the platform of choice for applications that require programmability similar to reduced instruction set computing (RISC), multimedia support, and leading edge signal processing in one integrated package. These applications span a wide array of markets, including automotive, professional audio, and industrial-based applications that require high floating-point performance.
Applications
- Automotive:
- audio amplifier, head unit, ANC/RNC, rear seat entertainment, digital cockpit, ADAS
- Consumer & Professional Audio:
- speakers, sound bars, AVRs, conferencing systems, mixing consoles, microphone arrays, headphones
Documentation
Data Sheet 1
Application Note 12
Processor Manual 2
Integrated Circuit Anomaly 1
Informational 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-SC592BBPZ10 | 400-Ball BGA_ED (17mm x 17mm x 1.649mm) | ||
ADSP-SC592KBPZ10 | 400-Ball BGA_ED (17mm x 17mm x 1.649mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Middleware 1
CrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View DetailsCrossCore® Utilities
CrossCore Utilities is a collection of utilities for use with Analog Devices processors, in conjunction with CrossCore Embedded Studio, IAR or Keil development tools.
View DetailsSigmaStudio®+
System level solution for Audio, Connectivity and Algorithm/IP applications
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Thermal Models 2
BSDL Model File 1
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on ADSP-SC592 yet. Have something to say?
Start a Discussion on EngineerZone®