ADRF6821

RECOMMENDED FOR NEW DESIGNS

450 MHz to 2800 MHz, DPD RFIC with Integrated Fractional-N PLL and VCO

Part Models
2
1ku List Price
Starting From $20.01

Part Details

  • DPD receiver with integrated fractional-N PLL
  • RF input frequency range: 450 MHz to 2800 MHz 
  • Internal LO input frequency range: 450 MHz to 2800 MHz 
  • Dual RF inputs with SPDT absorptive RF switches
  • Integrated RF balun for single-ended 50 Ω input
  • Integrated VCO to cover complete RF input range 
  • Digital programmable LO phase offset and dc nulling 
  • Programmable via 4-wire SPI 
  • 56-lead, 8 mm × 8 mm LFCSP
ADRF6821

450 MHz to 2800 MHz, DPD RFIC with Integrated Fractional-N PLL and VCO

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADRF6821

ADRF6821 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADRF6821
  • Single supply: 5.6 V 
  • ACE software for control

Product Details

The ADRF6821-EVALZ evaluates the performance of the ADRF6821. The evaluation board contains the ADRF6821, a connector suited for the SDP-S controller board, power supply connectors, regulators, and subminiature Version A (SMA) connectors. The ADRF6821-EVALZ requires an SDP-S controller board to program the ADRF6821. The ADRF6821-EVALZ is a 4-layer Rogers printed circuit board (PCB).


The ADRF6821 is a high performance, wideband demodulator solution that supports input radio frequencies (RF) ranging from 450 MHz to 2800 MHz. Highly integrated, the device consists of a 2:1 input RF switch; integrated RF balun; quadrature demodulator, integrated phase-locked loop (PLL)/voltage controlled oscillator (VCO); and integrated intermediate frequency (IF) amplifiers and analog-to-digital (ADC) drivers. The device supports input/output bandwidths up to 500 MHz and includes 15 dB of programmable attenuation. The integrated PLL/VCO within the ADRF6821 provides a 2× local oscillator (LO) signal for a range of 900 MHz to 5600 MHz.


The ADRF6821 data sheet provides additional information and should be consulted when using the evaluation board.

EVAL-ADRF6821
ADRF6821 Evaluation Board

Latest Discussions

Recently Viewed