ADRF5300

RECOMMENDED FOR NEW DESIGNS

Silicon SPDT Switch, Reflective, 24 GHz to 32 GHz

Part Models
3
1ku List Price
Starting From $12.45

Part Details

  • Reflective design
  • Low insertion loss: 1.1 dB
  • High isolation: 38 dB
  • High input linearity
    • P0.1dB: 37 dBm
    • IP3: 65 dBm 
  • RF settling time (0.1 dB final RF output): 70 ns
  • High RF power handling
    • 28 dBm average
    • 36 dBm peak
  • 3.3 V single-supply operation
    • Internal negative voltage generator
  • 20-terminal, 3 mm × 3 mm, RoHS-compliant, land grid array package
ADRF5300

Silicon SPDT Switch, Reflective, 24 GHz to 32 GHz

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5300

Evaluating the ADRF5300, Silicon, SPDT Switch, Reflective, 24 GHz to 32 GHz

Features and Benefits

  • Contains ADRF5300 device and external components
  • RF connectors
  • Simple connection to test equipment
  • On-board through line for calibration

Product Details

The ADRF5300-EVALZ is designed to evaluate the features and performance of the ADRF5300 silicon, SPDT, reflective switch, which has a frequency range of 24 GHz to 32 GHz. The ADRF5300-EVALZ (see Figure 1) is populated with a 2.4 mm Hirose connector.

For full details on the ADRF5300, see the ADRF5300 data sheet, which must be consulted in conjunction with this user guide when using the ADRF5300-EVALZ.

EVAL-ADRF5300
Evaluating the ADRF5300, Silicon, SPDT Switch, Reflective, 24 GHz to 32 GHz

Latest Discussions

Recently Viewed