ADRF5160

RECOMMENDED FOR NEW DESIGNS

High Power, 88 W Peak, Silicon SPDT, Reflective Switch, 0.7 GHz to 4.0 GHz

Part Models
2
1ku List Price
Starting From $17.40

Part Details

  • Reflective, 50 Ω design
  • Low insertion loss: 0.7 dB typical to 2.0 GHz
  • High power handling at TCASE = 105°C
    • Long term (>10 years) average
      • CW power: 43 dBm
      • Peak power: 49 dBm
      • LTE average power (8 dB PAR): 41 dBm
    • Single event (<10 sec) average
      • LTE average power (8 dB PAR): 44 dBm
  • High linearity
    • P0.1dB: 47 dBm typical
    • IP3: 70 dBm typical
  • ESD ratings
    • HBM: 4 kV, (Class 3A)
    • CDM: 1.25 kV
  • Single positive supply: 5 V
  • Positive control, CMOS/TTL compatible
  • 32-lead, 5 mm × 5 mm LFCSP package
ADRF5160
High Power, 88 W Peak, Silicon SPDT, Reflective Switch, 0.7 GHz to 4.0 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
EVAL-ADRF5160

ADRF5160 Evaluation Board

Product Details

Generate the evaluation PCB with proper RF circuit design techniques. Signal lines at the RF port must have a 50 Ω impedance, and the package ground leads and backside ground slug must connect directly to the ground plane. The evaluation board available from Analog Devices, Inc. upon request.

EVAL-ADRF5160
ADRF5160 Evaluation Board

Latest Discussions

Recently Viewed