ADRF5142

RECOMMENDED FOR NEW DESIGNS

High Power, 40 W Peak, Silicon SPDT, Reflective Switch, 8 GHz to 11 GHz

Part Models
2
1ku List Price
Starting From $62.13

Part Details

  • Frequency range: 8 GHz to 11 GHz
  • Low insertion loss: 1.2 dB (typical)
  • High isolation: 40 dB (typical)
    • High input linearity
    • 0.1 dB power compression (P0.1dB): 46 dBm
    • Third-order intercept (IP3): 70 dBm
  • High power handling at TCASE = 85°C:
    • Insertion loss path
        • Average: 41 dBm
        • Pulsed (> 100 ns pulse width, 15% duty cycle): 44 dBm
        • Peak (≤ 100 ns peak duration, 5% duty cycle): 46 dBm
    • Hot switching at RFC (Pin 3): 41 dBm
  • Fast switching time: 60 ns
  • 0.1 dB RF settling time: 65 ns
  • No low frequency spurious
  • Positive control interface: CMOS-/LVTTL-compatible
  • 20-lead, 3.0 mm × 3.0 mm LGA package
  • Pin compatible with ADRF5141 and ADRF5144
ADRF5142
High Power, 40 W Peak, Silicon SPDT, Reflective Switch, 8 GHz to 11 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5142

Evaluating the ADRF5142 High Power, 40 W Peak, Silicon SPDT Switch, 8GHz to 11 GHz

Features and Benefits

  • Full-featured evaluation board for the ADRF5142 
  • Easy connection to the test equipment
  • Through line for calibration

Product Details

The ADRF5142 is a single-pole, double-throw (SPDT) switch manufactured in the silicon process.

This user guide describes the ADRF5142-EVALZ evaluation board, designed to evaluate the features and performance of the ADRF5142. The evaluation board is shown in Figure 1.

The ADRF5142 data sheet provides its full specifications. Refer to the ADRF5142 data sheet in conjunction with this user guide when using the ADRF5142-EVALZ.

EVAL-ADRF5142
Evaluating the ADRF5142 High Power, 40 W Peak, Silicon SPDT Switch, 8GHz to 11 GHz

Latest Discussions

No discussions on ADRF5142 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed