Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADRF5132

RECOMMENDED FOR NEW DESIGNS

High Power, 20 W Peak, Silicon SPDT, Reflective Switch, 0.7 GHz to 5.0 GHz

Part Models
2
1ku List Price
Starting From $13.59

Part Details

  • Reflective, 50 Ω design
  • Low insertion loss: 0.6 dB typical at 2.7 GHz
  • High power handling at TCASE = 105°C
    • Long-term (>10 years operation)
      • Peak power: 43 dBm
      • CW power: 38 dBm
      • LTE power average (8 dB PAR): 35 dBm
  • Single event (<10 sec operation)
    • LTE power average (8 dB PAR): 41 dBm
  • High linearity
    • P0.1dB: 42.5 dBm typical
    • IP3: 65 dBm typical at 2.0 GHz to 4.0 GHz
  • ESD ratings
    • HBM: 2 kV, Class 2
    • CDM: 1.25 kV
  • Single positive supply: 5 V
  • Positive control, CMOS/TTL compatible
  • 16-lead, 3 mm × 3 mm LFCSP package
ADRF5132
High Power, 20 W Peak, Silicon SPDT, Reflective Switch, 0.7 GHz to 5.0 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADRF5132

ADRF5132 Evaluation Board

Product Details

The ADRF5132-EVALZ can handle high power levels and temperatures at which the device operates.


The ADRF5132-EVALZ evaluation board is constructed with eight metal layers and dielectrics between each layer. Each metal layer has 1 oz (1.3 mil) copper thickness, whereas the external layers are 1.5 oz.


The top dielectric material is 10 mil Rogers RO4350, which exhibits a very low thermal coefficient, offering control over thermal rise of the board. The dielectrics between other metal layers are FR4. The overall board thickness achieved is 60 mil.

EVAL-ADRF5132
ADRF5132 Evaluation Board

Latest Discussions