ADRF5048

RECOMMENDED FOR NEW DESIGNS

Silicon SP4T Switch, Nonreflective, 100 MHz to 45 GHz

Part Models
2
1ku List Price
Starting From $97.34

Part Details

  • Ultrawideband frequency range: 100 MHz to 45 GHz
  • Nonreflective 50 Ω design
  • Low insertion loss
    • 1.4 dB at 18 GHz typical
    • 2.4 dB at 40 GHz typical
    • 4.0 dB to 45 GHz typical
  • High isolation
    • 41 dB at 18 GHz typical
    • 35 dB at 40 GHz typical
    • 35 dB at 45 GHz typical
  • High input linearity
    • P0.1dB: >30 dBm typical
    • IP3: 52 dBm typical
  • High power handling
    • 30 dBm through path
    • 18 dbm terminated path
  • No low frequency spurious
  • ESD ratings
    • HBM
      • ±1000 V for RFx pins
      • ±2000 V for supply and digital control pins
    • CDM: ±500 V for all pins
  • On and off time (50% VCTRL to 90% of final RFout): 20 ns
  • RF settling time (50% VCTRL to 0.1 dB of final RFout): 60 ns
  • 3 mm x 3 mm, 24-terminal LGA package
  • Pin compatible with the ADRF5049, ADRF5042 and ADRF5043
ADRF5048
Silicon SP4T Switch, Nonreflective, 100 MHz to 45 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5048

Evaluating the ADRF5048, Silicon SP4T Switch, Nonreflective, 100 MHz to 45 GHz

Features and Benefits

  • Full featured evaluation board for the ADRF5048
  • Simple connection to test equipment
  • Thru line for calibration
  • Product Details

    The ADRF5048 is a SP4T, nonreflective switch manufactured in the silicon process.

    The user guide describes the ADRF5048-EVALZ evaluation board, which was designed to simply evaluate the features and performance of the ADRF5048. A photograph of the evaluation board is shown in Figure 1 in the user guide.

    Note that the ADRF5048 IC is populated on the ADRF5042 bare evaluation board. However, the whole assembly is the ADRF5048- EVALZ.

    The ADRF5048 data sheet provides full specifications for the ADRF5048. Consult the ADRF5048 data sheet in conjunction with the user guide when using the ADRF5048-EVALZ.

    EVAL-ADRF5048
    Evaluating the ADRF5048, Silicon SP4T Switch, Nonreflective, 100 MHz to 45 GHz

    Latest Discussions