Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADRF5047

RECOMMENDED FOR NEW DESIGNS

Silicon SP4T Switch, Reflective, 9 kHz to 44 GHz

Part Models
2
1ku List Price
Starting From $88.87

Part Details

  • Ultrawideband frequency range: 9 kHz to 44 GHz
  • Reflective design
  • Low insertion loss
    • 1.5 dB to 18 GHz
    • 2.4 dB to 40 GHz
    • 2.7 dB to 44 GHz
  • High isolation
    • 47 dB to 18 GHz
    • 33 dB to 40 GHz
    • 31 dB to 44 GHz
  • High input linearity
    • P0.1dB: 26.5 dBm typical
    • IP3: 50 dBm typical
  • High RF input power handling
    • Through path: 26 dBm
    • Hot switching: 26 dBm
  • No low frequency spurious
  • 0.1 dB RF settling time: 5.2 μs
  • 20-terminal, 3 mm × 3 mm, RoHS-compliant, LGA package
  • Pin compatible with ADRF5046, fast switching version
ADRF5047
Silicon SP4T Switch, Reflective, 9 kHz to 44 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5046 RECOMMENDED FOR NEW DESIGNS Silicon SP4T Switch, Reflective, 100 MHz to 44 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5047

ADRF5047 Evaluation Board

Product Details

ADRF5047-EVALZ is a fully populated, connectorized evaluation board using 4-layer, 62 mil thick, RO4003 PCB material. 

For normal operation, two supply voltages +3.3V and -3.3V should be applied to the VDD and VSS test points respectively, while their ground voltages are connected to the GND test point. Two control input voltages, 0/+3.3V, should be applied to V1 and V2 test points to select the switch states; RFC to RF1, RF2, RF3 or RF4. 

The RF input signal can be applied at the edge-launch, 2.4 mm RF connector labeled RFC and the RF output signals can be measured at the edge-launch, 2.4 mm connectors labeled RF1, RF2, RF3 and RF4.

EVAL-ADRF5047
ADRF5047 Evaluation Board

Latest Discussions

Recently Viewed