Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADRF5046

RECOMMENDED FOR NEW DESIGNS

Silicon SP4T Switch, Reflective, 100 MHz to 44 GHz

Part Models
2
1ku List Price
Starting From $88.49

Part Details

  • Ultrawideband frequency range: 100 MHz to 44 GHz
  • Reflective design
  • Low insertion loss:
    • 1.5 dB at 18 GHz
    • 2.5 dB at 40 GHz
    • 3.0 dB at 44 GHz
  • High isolation:
    • 46 dB at 18 GHz
    • 33 dB at 40 GHz
    • 31 dB at 44 GHz
  • High input linearity:
    • P0.1dB: 27.5 dBm typical 
    • IP3: 50 dBm typical  
  • High RF input power handling
    • Through path: 27 dBm  
    • Hot switching (RFC): 27 dBm
  • No low frequency spurious
  • 0.1 dB RF settling time: 50 ns  
  • 20-terminal, 3 mm × 3 mm, RoHS-compliant, LGA package  
ADRF5046
Silicon SP4T Switch, Reflective, 100 MHz to 44 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5047 RECOMMENDED FOR NEW DESIGNS Silicon SP4T Switch, Reflective, 9 kHz to 44 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5046

ADRF5046 Evaluation Board

Product Details

ADRF5046-EVALZ is a fully populated, connectorized evaluation board using 4-layer, 62 mil thick, RO4003 PCB material. 

For normal operation, two supply voltages +3.3V and -3.3V should be applied to the VDD and VSS test points respectively, while their ground voltages are connected to the GND test point. Two control input voltages, 0/+3.3V, should be applied to V1 and V2 test points to select the switch states; RFC to RF1, RF2, RF3 or RF4. 

The RF input signal can be applied at the edge-launch, 2.4 mm RF connector labeled RFC and the RF output signals can be measured at the edge-launch, 2.4 mm connectors labeled RF1, RF2, RF3 and RF4.

EVAL-ADRF5046
ADRF5046 Evaluation Board

Latest Discussions

Recently Viewed