ADRF5043

RECOMMENDED FOR NEW DESIGNS

Nonreflective, 9 kHz to 44 GHz Silicon SP4T Switch

Part Models
2
1ku List Price
Starting From $84.47
Viewing:

Part Details

  • Ultrawideband frequency range: 9 kHz to 44 GHz
  • Nonreflective 50 Ω design
  • Low insertion loss:
    • 1.5 dB at 18 GHz
    • 2.4 dB at 40 GHz
    • 2.5 dB at 44 GHz
  • High isolation:
    • 44 dB at 18 GHz
    • 39 dB at 40 GHz
    • 36 dB at 44 GHz
  • High input linearity:
    • P0.1dB: 26 dBm typical
    • IP3: 48 dBm typical
  • High power handling
    • 24 dBm through path
    • 24 dBm terminated path
  • All off state control
  • Logic select control
  • No low frequency spurs
  • Settling time (0.1 dB final RF output): 6 μs
  • 24-terminal, 3 mm × 3 mm LGA package
  • Pin compatible with ADRF5042, fast switching version
ADRF5043
Nonreflective, 9 kHz to 44 GHz Silicon SP4T Switch
ADRF5043 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5043

Evaluation Board for the ADRF5043

Features and Benefits

  • Contains the ADRF5043 device and application circuitry
  • 2.4 mm RF connectors
  • DC test points for supply and control Through line for calibration

Product Details

The ADRF5043-EVALZ (see Figure 1) is designed to evaluate the features and performance of the ADRF5043 9 kHz to 44 GHz, nonreflective, SP4T switch manufactured in the silicon on insulator (SOI) process. Note that the ADRF5043-EVALZ board is labeled ADRF5042-EVALZ. The same printed circuit board (PCB) is used for both the ADRF5042 and the ADRF5043.For full details on the ADRF5043, see the ADRF5043 data sheet, which must be consulted in conjunction with this user guide when using the ADRF5043-EVALZ.

EVAL-ADRF5043
Evaluation Board for the ADRF5043
ADRF5043-EVALZ

Latest Discussions

No discussions on adrf5043 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed