Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADRF5027

RECOMMENDED FOR NEW DESIGNS

Silicon SPDT Switch, Nonreflective, 9 kHz to 44 GHz

Part Models
2
1ku List Price
Starting From $71.69

Part Details

  • Ultrawideband frequency range: 9 kHz to 44 GHz
  • Nonreflective design
  • Low insertion loss:
    • 1.1 dB to 18 GHz
    • 1.5 dB to 26 GHz
    • 2.2 dB to 40 GHz
    • 3.8 dB to 44 GHz
  • High isolation:
    • 53 dB to 18 GHz
    • 48 dB to 26 GHz
    • 48 dB to 40 GHz
    • 43 dB to 44 GHz
  • High input linearity:
    • P1dB: 26 dBm typical
    • IP3: 54 dBm typical
  • High power handling:
    • 24 dBm insertion loss path
    • 24 dBm isolation path
  • All off state control
  • No low frequency spurious signals
  • 0.1 dB RF settling time: 6.0 μs typical
  • 20-terminal, 3 mm × 3 mm LGA package
  • Pin compatible with ADRF5026, fast switching version
ADRF5027
Silicon SPDT Switch, Nonreflective, 9 kHz to 44 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5026 RECOMMENDED FOR NEW DESIGNS Silicon SPDT Switch, Nonreflective, 100 MHz to 44 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADRF5027

ADRF5027 Evaluation Board

Product Details

ADRF5027-EVALZ is a fully populated, connectorized evaluation board using 4-layer, 62 mil thick, RO4003 PCB material. 

For normal operation, two supply voltages +3.3V and -3.3V should be applied to the VDD and VSS test points respectively, while their ground voltages are connected to the GND test point. Two control input voltages, 0/+3.3V, should be applied to EN and CTRL test points to select the switch state between RFC-RF1, RFC-RF2 and all-off. 

The RF input signal can be applied at the edge-launch, 2.4 mm RF connector labeled RFC and the RF output signals can be measured at the edge-launch, 2.4 mm connectors labeled RF1 and RF2.

EVAL-ADRF5027
ADRF5027 Evaluation Board

Latest Discussions

Recently Viewed