ADRF5023

RECOMMENDED FOR NEW DESIGNS

Silicon SPDT Switch, Nonreflective , 9 kHz to 45 GHz

Part Models
2
1ku List Price
Starting From $78.86
Viewing:

Part Details

  • Ultra-wideband frequency range: 9 kHz to 45 GHz
  • Nonreflective design
  • Low insertion loss
    • 0.9 dB typical to 18 GHz
    • 1.6 dB typical to 40 GHz
    • 1.7 dB typical to 45 GHz
  • High Isolation: 42 dB typical to 45 GHz
  • High input linearity:
    • 0.1 dB power compression (P0.1dB): 31 dBm
    • Third-order intercept (IP3): 53 dBm
  • High power handling at TCASE = 85°C
    • 30 dBm through path
    • 24 dBm terminated path
    • 30 dBm hot switching (RFC port)
  • RF settling time (0.1 dB final RF output): 3.5 μs
  • No low-frequency spurious signals
  • All off state control
  • Positive Control Interface: CMOS-/LVTTL-compatible
  • 20-lead, 3.0 mm × 3.0 mm LGA package
ADRF5023
Silicon SPDT Switch, Nonreflective , 9 kHz to 45 GHz
ADRF5023 Functional Block Diagram ADRF5023 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5023

Evaluation of the ADRF5023 Silicon SPDT Switch, Nonreflective , 9 kHz to 45 GHz

Features and Benefits

  • Full-featured evaluation board for the ADRF5023
  • Easy connection to the test equipment
  • Thru line for calibration
  • Product Details

    The ADRF5023 is a single-pole, double-throw (SPDT) switch manufactured in the silicon process.

    This user guide describes the ADRF5023-EVALZ evaluation board, designed to evaluate the features and performance of the ADRF5023.

    The ADRF5023 data sheet provides full specifications for the ADRF5023. Refer to the ADRF5023 data sheet with the user guide when using the ADRF5023-EVALZ.

    EVAL-ADRF5023
    Evaluation of the ADRF5023 Silicon SPDT Switch, Nonreflective , 9 kHz to 45 GHz
    ADRF5023 Evaluation Board - Angle ADRF5023 Evaluation Board - Top ADRF5023 Evaluation Board - Bottom

    Latest Discussions

    Recently Viewed