Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADRF5021

RECOMMENDED FOR NEW DESIGNS

9 kHz to 30 GHz, Silicon SPDT Switch

Part Details

  • Ultrawideband frequency range: 9 kHz to 30 GHz
  • Nonreflective 50 Ω design
  • Low insertion loss: 2.0 dB to 30 GHz
  • High isolation: 60 dB to 30 GHz
  • High input linearity
    • 1 dB power compression (P1dB): 28 dBm typical
    • Third-order intercept (IP3): 52 dBm typical
  • High power handling
    • 24 dBm through path
    • 24 dBm terminated path 
  • ESD sensitivity: Class 1, 1 kV human body model (HBM)
  • 20-terminal, 3 mm × 3 mm land grid array package
  • No low frequency spurious
  • Radio frequency (RF) settling time (to 0.1 dB of final RF output): 6.2 μs
ADRF5021
9 kHz to 30 GHz, Silicon SPDT Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5020 RECOMMENDED FOR NEW DESIGNS 100 MHz to 30 GHz, Silicon SPDT Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
EVAL-ADRF5021

ADRF5021 Evaluation Board

Product Details

The ADRF5021-EVALZ is a fully populated, 4-layer, RO4003 based evaluation board. Two power supply of +3.3 V and -2.5 V should be applied to the VDD and VSS test points respectively while ground reference is connected to the GND test point.

Two control voltages of 0/+3.3 V that select the switch state are applied to the EN and CTRL test points. The RF input signal can be applied to the end-launch, 2.4 mm RF connector labeled RFC and the RF output signals can be measured on the end-launch, 2.4 mm RF connectors labeled RF1 and RF2.

EVAL-ADRF5021
ADRF5021 Evaluation Board

Latest Discussions