ADP7183

RECOMMENDED FOR NEW DESIGNS

-300 mA, Ultralow Noise, High PSRR, Low Dropout Linear Regulator

Part Models
10
1ku List Price
Starting From $1.86

Part Details

  • Input voltage range: −2.0 V to −5.5 V
  • Maximum output current: −300 mA
  • Fixed output voltage options: −0.5 V to −4.5 V
  • Adjustable output from −0.5 V to −VIN + 0.5 V 
  • Low output noise: 4 µV rms from 100 Hz to 100 kHz 
  • Noise spectral density: 20 nV/√Hz, 10 kHz to 1 MHz
  • Power supply rejection ratio (PSRR) at −300 mA load
    • 75 dB typical at 10 kHz 
    • 62 dB typical at 100 kHz
    • 40 dB typical at 1 MHz
  • Low dropout voltage: −130mV typical at −300 mA load
  • Initial output voltage accuracy (VOUT): ±0.5% at IOUT = −10 mA
  • Output voltage accuracy over line, load, and temperature: ±2.6%
  • Operating supply current (IGND): −0.6 mA typical at no load
  • Low shutdown current: −2 µA typical at VIN = −5.5 V
  • Stable with small 4.7 µF ceramic input and output capacitor
  • Positive or negative enable logic
  • Current-limit and thermal overload protection
  • 8-lead, 2 mm × 2 mm LFCSP package

ADP7183

-300 mA, Ultralow Noise, High PSRR, Low Dropout Linear Regulator

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP7185 RECOMMENDED FOR NEW DESIGNS

-500 mA, Ultralow Noise, High PSRR, Low Dropout Linear Regulator

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

eval board
EVAL-ADP7183 / ADP7185

ADP7183/ADP7185 Evaluation Board 

Features and Benefits

  • Input voltage range: −2.0 V to −5.5 V
  • Output current range
    • ADP7183: 0 mA to −300 mA
    • ADP7185: 0 mA to −500 mA
  • Output voltage accuracy
    • ADP7183: ±2.6%
    • ADP7185: ±2.2%
  • Operating temperature range: −40°C to +125°C
  • Adjustable option voltage set with two external resistors (R1 and R2), VOUT = −0.5 V × (1 + R1/R2)

Product Details

The ADP7183 and ADP7185 evaluation boards demonstrate the functionality of the ADP7183 and ADP7185 series of linear regulators.


Simple device measurements such as line and load regulation, dropout voltage, and ground current can be demonstrated with only a single voltage supply, a voltmeter, an ammeter, and load resistors.


For full details on the ADP7183 and ADP7185 linear regulators, see ADP7183 and ADP7185 data sheet, which must be consulted in conjunction with user guide UG-795 when using these evaluation boards.

EVAL-ADP7183 / ADP7185
ADP7183/ADP7185 Evaluation Board 

Reference Designs

CN0513 Board
CN0513 Circuits from the lab

20-Bit, 1.8 MSPS, ±2.5 ppm INL, Low Drift, High Accuracy Data Acquisition Solution

Features and Benefits

  • Data acquisition solution fully characterized over 0°C to 70°C
  • Guaranteed 20-bit no missing codes
  • INL: ±2 ppm, DNL: ±0.25 ppm
  • Throughput: 1.8 MSPS
  • Offset error drift: ±3.5 ppm/°C; gain error drift: ±6 ppm/°C
  • SNR: 98 dB at G = 1, 92 dB at G = 10, fIN = 1 kHz
  • THD: −120 dB at G = 1, −116 dB at G = 10, fIN = 1 kHz
  • Oversampled dynamic range: 102 dB at 900 kSPS, OSR = 2
  • Software programmable bipolar input ranges (±1 V to ±10 V)
    • Allows single-ended and differential signals
  • CMRR: 92 dB typical
  • GΩ input impedance allows direct interface with sensors
  • Ease of use features reduce system power and complexity
  • ADC Input overvoltage clamp protection sinks up to 50 mA
  • On-board 5 V reference and buffer
  • First conversion accurate, no latency/pipeline delay
  • Fast conversion time allows low SPI clock rates
  • SPI-/QSPI-/MICROWIRE-/DSP-compatible serial interface
Figure 1. EVAL-CN0560-FMCZ Simplified Block Diagram
CN0560 Circuits from the lab

High Precision, Wide Bandwidth Current Measurement Signal Chain

Features and Benefits

  • Selectable Current Input Range with Protection
  • 10 A, 10mA, 10uA Measurement Range
  • Oversampling Enables up to 111 dB of Dynamic Range
Figure 1. CN0511 Functional Block Diagram
CN0511 Circuits from the lab

DC to 5.5 GHz Signal Generator with +/-0.5 dB Calibrated Output Power

Features and Benefits

  • DC to 5.5 GHz Single Tone Generator
  • +/- 0.5 dB  Wideband Amplitude Calibration from 0 dBm to -40 dBm
  • 48-Bit Frequency Tuning Resolution (~43 uHz)
  • Onboard VCXO for Quick Bring Up
  • Compatible with Raspberry Pi 3B+, 4, Zero W, Zero 2W
CN0513
20-Bit, 1.8 MSPS, ±2.5 ppm INL, Low Drift, High Accuracy Data Acquisition Solution
CN0560
High Precision, Wide Bandwidth Current Measurement Signal Chain
CN0511
DC to 5.5 GHz Signal Generator with +/-0.5 dB Calibrated Output Power

Latest Discussions

Recently Viewed