ADMV8526

RECOMMENDED FOR NEW DESIGNS

1.25 GHz to 2.60 GHz Digitally Tunable Band-Pass Filter

Part Models
2
1ku List Price
Starting From $44.13

Part Details

  • Digitally tunable, octave, band-pass tuning
  • 3 dB bandwidth: 9% ± 2%
  • Rejection (20 dB): 16% away from fCENTER
  • Single chip replacement for discrete filter banks
  • Compact 10 mm × 10 mm × 1.99 mm LGA package
ADMV8526
1.25 GHz to 2.60 GHz Digitally Tunable Band-Pass Filter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Tunable Filters 1
ADMV8052 RECOMMENDED FOR NEW DESIGNS

30 MHz to 520 MHz Digitally Tunable Band-Pass Filter

Wideband Transceiver IC 1
ADRV9002 RECOMMENDED FOR NEW DESIGNS Dual Narrow-Band and Wideband RF Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMV8526

Evaluating the ADMV8526 1.25 GHz to 2.60 GHz Digitally Tunable Band-Pass Filter

Features and Benefits

  • Fully featured evaluation board for the ADMV8526
  • On-board system demonstration platform (SDP-S) connector for the SPI
  • Evaluation using on-board LDO regulators powered by the USB
  • ACE software interface for SPI control

Product Details

The ADMV8526-EVALZ is available for evaluating the ADMV8526 digitally tunable, band-pass filter (BPF). The ADMV8526-EVALZ incorporates the ADMV8526 chip, as well as a negative voltage generator, low dropout (LDO) regulators, and an interface to the EVAL-SDP-CS1Z (SDP-S) system demonstration platform (SDP) to allow simple and efficient evaluation. The negative voltage generator and LDO regulators allow the ADMV8526 to be powered by either the 5 V USB supply voltage from the PC via the SDP-S or by using two external power supplies.

The ADMV8526 is an IC that features a digitally selectable frequency of operation. The chip can be programmed using a 4-wire serial peripheral interface (SPI), and the SDP-S controller allows the user to interface with the SPI of the ADMV8526 through the Analog Devices, Inc., Analysis, Control Evaluation (ACE) software.

For full details on the ADMV8526, see the ADMV8526 data sheet, which must be consulted in conjunction with this user guide when using the ADMV8526-EVALZ.

EVAL-ADMV8526
Evaluating the ADMV8526 1.25 GHz to 2.60 GHz Digitally Tunable Band-Pass Filter

Latest Discussions