ADMV8502

RECOMMENDED FOR NEW DESIGNS

90 MHz to 225 MHz, Digitally Tunable, Band-Pass Filter

Part Models
2
1ku List Price
Starting From $44.13

Part Details

  • Digitally tunable, octave, band-pass tuning
  • 3 dB bandwidth: 9% ± 2%
  • Rejection (20 dB): 17% away from fCENTER
  • Single chip replacement for discrete filter banks
  • Compact 10 mm × 10 mm LGA package
ADMV8502
90 MHz to 225 MHz, Digitally Tunable, Band-Pass Filter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMV8502

Evaluating the ADMV8502 90 MHz to 225 MHz, Digitally Tunable, Band-Pass Filter

Features and Benefits

  • Fully featured evaluation board for the ADMV8502
  • On-board system demonstration platform (SDP-S) connector for the SPI
  • Evaluation using on-board LDO regulators powered by the USB
  • ACE software interface for SPI control

Product Details

The ADMV8502-EVALZ is available for evaluating the ADMV8502 digitally tunable, band-pass filter (BPF). The ADMV8502-EVALZ incorporates the ADMV8502 chip, as well as a negative voltage generator, low dropout (LDO) regulators, and an interface to the EVAL-SDP-CS1Z (SDP-S) system demonstration platform (SDP) to allow simple and efficient evaluation. The negative voltage generator and LDO regulators allow the ADMV8502 to be powered by either the 5 V USB supply voltage from the PC via the SDP-S or by using two external power supplies.

The ADMV8502 is an IC that features a digitally selectable frequency of operation. The chip can be programmed using a 4-wire serial peripheral interface (SPI), and the SDP-S controller allows the user to interface with the SPI of the ADMV8502 through the Analog Devices, Inc., Analysis, Control Evaluation (ACE) software.

For full details on the ADMV8502, see the ADMV8502 data sheet, which must be consulted in conjunction with this user guide when using the ADMV8502-EVALZ.

EVAL-ADMV8502
Evaluating the ADMV8502 90 MHz to 225 MHz, Digitally Tunable, Band-Pass Filter

Latest Discussions

Recently Viewed