ADMV4828

RECOMMENDED FOR NEW DESIGNS

24.0 GHz to 29.5 GHz Transmit/Receive Dual Polarization Beamformer

Part Models
1
1ku List Price
price unavailable

Part Details

  • RF range: 24.0 GHz to 29.5 GHz
  • >12.5 dBm output power at 3% EVM with a 400 MHz 64 QAM 5G NR waveform, at only 310 mW / channel
  • Fully characterized with 5G NR, WiFi 5, WiFi 6, and CPE UL waveforms
  • No degradation in EVM at wide 5G NR channel bandwidths
  • 16 configurable transmit and receive channels
  • Dual polarization, 8 horizontal and 8 vertical channels
  • Fast TDD switching time using TRX_x pins
  • Matched to 50 Ω, single-ended RF inputs and outputs
  • Single transmitter channel power detector and temperature sensor
  • Integrated individual receive channel overload detection circuit
  • High resolution, 6-bit VM for phase control
  • High resolution, 6-bit and 5-bit DVGAs for amplitude control
  • Memory for 2048 shared transmit and receive beam positions
  • NVM for phase and gain calibration
  • Dual power supplies required: 1.8 V and 1.2 V with on-chip LDO voltage regulator for 1.0 V
  • 3-wire or 4-wire SPI that supports up to 133 MHz SPI clock speed (refer to the AN-2074 Application Note, ADMV4828 Application Note)
  • 304-ball, 10 mm × 8.5 mm CSP_BGA
ADMV4828
24.0 GHz to 29.5 GHz Transmit/Receive Dual Polarization Beamformer
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed