ADM2490E

PRODUCTION

5 kV Signal Isolated, High Speed (16 Mbps), ESD Protected, Full Duplex RS-485 Transceiver

Part Models
2
1ku List Price
Starting From $2.91

Part Details

  • Isolated, full-duplex RS-485/RS-422 transceiver
  • ±8 kV ESD protection on RS-485 input/output pins
  • 16 Mbps data rate
  • Complies with ANSI TIA/EIA-485-A-1998 and ISO 8482: 1987(E)
  • Suitable for 5 V or 3 V operation (VDD1)
  • High common-mode transient immunity: >25 kV/μs
  • Receiver has open-circuit, fail-safe design
  • 32 nodes on the bus
  • Thermal shutdown protection
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 5000 V rms for 1 minute
    • DIN EN IEC 60747-17 (VDE 0884-17)
      • VIORM = 645 V peak
  • Operating temperature range: −40°C to +105°C
  • Wide body, 16-lead SOIC package
ADM2490E
5 kV Signal Isolated, High Speed (16 Mbps), ESD Protected, Full Duplex RS-485 Transceiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADM2490E

ADM2490E Evaluation Board

Product Details

The EVAL-ADM2490EEBZ allows the isolated ADM2490E RS-485 transceiver to be easily and quickly evaluated. The evaluation board allows all of the input and output functions to be exercised without the need for external components.The ADM2490E differential bus transceiver is an integrated, galvanically isolated component designed for bidirectional data communication on multipoint bus transmission lines.

The device uses Analog Devices, Inc., iCoupler® technology to combine a 2-channel isolator, a three-state differential line driver, and a differential input receiver into a single package. The logic side of the device is powered with either a 5 V or a 3 V supply, and the bus side uses an isolated 5 V supply.

EVAL-ADM2490E
ADM2490E Evaluation Board

Latest Discussions

Recently Viewed