ADM2463E

RECOMMENDED FOR NEW DESIGNS

500 kbps, 5.7 kV RMS, Signal Isolated Full Duplex RS-485 Transceiver with ±15 kV IEC ESD

Part Models
2
1ku List Price
Starting From $2.49

Part Details

  • 5.7 kV rms, signal isolated RS-485/RS-422 transceiver
  • Low radiated emissions, passes EN55032 Class B with margin on a 2-layer PCB
  • Cable inversion smart feature
    • Correction for reversed cable connection on A, B, Y, and Z bus pins while maintaining full receiver fail-safe
  • ESD protection on the RS-485 A, B, Y, and Z bus pins
    • ≥±12 kV IEC61000-4-2 contact discharge
    • ≥±15 kV IEC61000-4-2 air discharge
  • Low speed 500 kbps data rate for EMI control
  • Flexible power supply inputs
    • Primary VDD1 supply of 1.7 V to 5.5 V
    • Isolated VDD2 supply of 3.0 V to 5.5 V
  • Profibus® compliant for 5 V VDD2
  • Wide −40°C to +125°C operating temperature range
  • High common-mode transient immunity: >250 kV/μs
  • Short-circuit, open-circuit, and floating input receiver fail-safe
  • Supports 192 bus nodes (72 kΩ receiver input impedance)
  • Full hot swap support (glitch free power-up and power-down)
  • Safety and regulatory approvals (pending)
  • CSA Component Acceptance Notice 5A, DIN V VDE V 0884-11,
  • UL 1577, CQC11-471543-2012, IEC 61010-1
  • 16-lead, wide body, SOIC_W package with >8.0 mm creepage and clearance in standard pinout 
ADM2463E
500 kbps, 5.7 kV RMS, Signal Isolated Full Duplex RS-485 Transceiver with ±15 kV IEC ESD
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 1
ADP2384 RECOMMENDED FOR NEW DESIGNS 20 V, 4 A, Synchronous Step-Down DC-to-DC Regulator
isoPower 2
ADuM6020 RECOMMENDED FOR NEW DESIGNS Low Emission, 5 kV Isolated DC-to-DC Converters
ADuM6028 RECOMMENDED FOR NEW DESIGNS Low Emission, 5 kV Isolated DC-to-DC Converters
Positive Linear Regulators (LDO) 1
ADP7118 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADM2463EEBZ

ADM2463E Evaluation Board

Features and Benefits

  • Simplified evaluation of the ADM2463E and ADM2763E signal isolated, 500 kbps, full duplex RS-485 transceiver
  • 2-layer PCB compliant to EN 55032 Class B radiated emissions
  • Footprint for standard full duplex, 16-lead, SOIC_W package with >8 mm creepage and clearance
  • On-board ADP7104 LDO regulators with jumper options for simplified evaluation in multiple supply configurations
  • Flexible, low voltage VDD1 supply rail for interfacing with I/O nodes as low as 1.7 V
  • Wide bus voltage VDD2 supply rail from 3 V to 5.5 V
  • IEC 61000-4-2 ESD protection on the A pin, B pin, Y pin, and Z pin
    • ≥±12 kV contact discharge and ≥±15 kV air discharge
  • SMA connector for TxD input signal
  • Optional on-board LTC1799 oscillator for providing TxD signal
  • Screw terminal blocks for connecting power, digital, and RS-485 signals
  • Jumper-selectable enable and disable for digital input signals
  • Resistors and footprints for termination and loopback test
  • Test points for measuring all signals 

Product Details

The EVAL-ADM2463EEBZ/EVAL-ADM2763EEBZ allow simplified, efficient evaluation of the ADM2463E and ADM2763E 5.7 kV rms, 500 kbps signal isolated RS-485 transceivers. The functionality of the EVAL-ADM2463EEBZ and the EVAL-ADM2763EEBZ are the same. Figure 1 shows the EVAL-ADM2463EEBZ and represents both evaluation boards.

The EVAL-ADM2463EEBZ/EVAL-ADM2763EEBZ come with options for the evaluation of the ADM2463E and ADM2763E devices in an individual system. Digital and RS-485 bus signals are easily accessible via the screw terminal blocks on the evaluation boards. Each digital input can be configured via the on-board jumper options. 

Two on-board ADP7104 low dropout (LDO) regulators accept an input voltage of up to 20 V and output a range of selectable supply voltages to the VDD1 pin and VDD2 pin, configurable via jumper options. The LDO regulators can be bypassed to power the ADM2463E and ADM2763E VDD1 supply pins and VDD2 supply pins directly from an external power supply.

The flexible VDD1 pin primary side logic supply allows the device to operate with a digital input/output (I/O) voltage from 1.7 V to 5.5 V, which enables communication with modern nodes using either a 1.8 V or 2.5 V power supply. The VDD1 pin can also be supplied from the ADP7104 regulated supply. 

Alternative methods can be used to provide the transmit data input (TxD) signal to the device. An optional LTC1799 oscillator is included on the evaluation boards and can be configured to provide a clock signal as the TxD digital input within a 10 kHz to 250 kHz range. A terminal block allows an easy wired connection to a microcontroller or processor. For optimal signal integrity, use the on-board Subminiature Version A (SMA) connector to connect an external data signal.

The evaluation boards have footprints for the ADM2463E and ADM2763E full duplex, signal isolated, RS-485 transceivers in a 10.10 mm × 10 mm, 16-lead, standard small outline, wide body (SOIC_W) package.

For full details on the ADM2463E and ADM2763E, see the ADM2463E and ADM2763E data sheets, which must be used in conjunction with this user guide when using the EVAL-ADM2463EEBZ/EVAL-ADM2763EEBZ. 

EVAL-ADM2463EEBZ
ADM2463E Evaluation Board

Latest Discussions

Recently Viewed