ADL5507

RECOMMENDED FOR NEW DESIGNS

10 MHz to 12 GHz, 55 dB Logarithmic RF Power Detector

Part Models
2
1ku List Price
Starting From $2.65

Part Details

  • Complete RF detector function
  • Wide operating frequency range from 10 MHz to 12 GHz
  • Stable linear-in-decibel response
  • 55 dB dynamic range (±1 dB error at 3.6 GHz RF input)
  • Excellent temperature stability, ±1 dB typical
  • Positive/negative output slope response controlled by ENBL Pin
  • Power on/off response time: 2.5 μs/200 ns (rise/fall)
  • Operates from −40°C to +105°C
  • Low power: 12.5 mA at 3.3 V
  • Disable current <100 μA
  • Power supply voltage range from 2.7 V to 3.45 V
ADL5507
10 MHz to 12 GHz, 55 dB Logarithmic RF Power Detector
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADL5507

Evaluating the ADL5507 10 MHz to 12 GHz, 55 dB Logarithmic RF Power Detector

Features and Benefits

  • Full-featured evaluation board for the ADL5507
  • −56 dBm to −1 dBm RF power detection range (±1 dB error at 3.6 GHz RF input)
  • Positive/negative slope output response controlled by jumper
  • 2.7 V to 3.45 V operation

Product Details

The ADL5507-EVALZ provides efficient evaluation of the ADL5507 10 MHz to 12 GHz logarithm RF power detector. The ADL5507 has a wide input power dynamic range of 55 dB. Its output DC voltage responds linear-in-dB to the RF signal level applied at its input. The output can be configured to respond to increasing RF input levels positively or negatively. The ADL5507-EVALZ provides easy connections for the DC power supply, RF input signal, and the logarithmic output voltage.

For full details on the ADL5507, refer to ADL5507 data sheet. Consult the ADL5507 data sheet in conjunction with this user guide when using the ADL5507-EVALZ evaluation board.

EVAL-ADL5507
Evaluating the ADL5507 10 MHz to 12 GHz, 55 dB Logarithmic RF Power Detector

Latest Discussions

No discussions on ADL5507 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed