ADIS17001

Obsolete

Low Power, Small Form Factor Video Analytics Camera

Part Details

  • Low power QVGA imager with logarithmic sensitivity
    • 130dB dynamic range
    • Edge detection and homography analytics algorithm for tracking and counting object motion 
  • Low power ADSP Blackfin® digital signal processing
    • 512Mb LPDDR SRAM for advanced algorithms
  • Image Stabilization
    • Dual axial digital gyroscope, up to ± 100°/s dynamic range
    • Tri-axial digital accelerometer, up to ±16 g dynamic range
  • Autonomous operation and data collection
    • Configurable boot-loader installed within flash memory
  • Factory calibrated optical focus and alignment
  • Conformal coated for environmental mitigation
  • Designed to be FCC recognized:
    • FCC CFR 47 Part 15, Subpart B, class B
  • Programmable operation and control for custom video analytics firmware
  • Secure authentication option available
  • USB 2.0 compliant interface for data, supply, ground
  • Single-supply: 4.75V-5.25V via ruggedized USB 2.0
  • Operating temperature range: −40°C to +85°C
  • 10kV ESD interface protection
ADIS17001
Low Power, Small Form Factor Video Analytics Camera
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

ADIS17001AMLZ
/DEV

OBSOLETE - ADIS1700x Vision Sensing Camera Module Eval Board

Features and Benefits

  • Analog Devices ADSP-BF707 processor
  • USB 2.0 compliant interface
  • 10kV ESD interface
  • Analog Devices ADVS200x low-power monochrome QVGA imager with logarithmic sensitivity

Product Details

The ADIS1700X line of products were discontinued prior to release, the ADIS17001AMLZ/DEV is no longer supported, or available. There are no recommended replacements.

The ADIS1700x is a low-power vision-sensing camera module in a small form factor for interfacing to USB 2.0 HOST-compliant devices including single board computers. It includes a tri-axial accelerometer for image stabilization, tilt and impact detection. The ADIS1700x combines industry-leading logarithmic sensitive video imaging technology with digital signal processing and an accelerometer that optimizes video performance.

The ADSP-BF707 processor is a member of the Blackfin® family of products. The Blackfin+ processor combines a dual-MAC 16-bit state-of-the-art signal processing engine, the advantages of a clean, orthogonal RISC-like microprocessor instruction set, and single-instruction, multiple-data (SIMD) multimedia capabilities into a single instruction-set architecture. New enhancements to the Blackfin+® core add 32-bit MAC and 16-bit complex MAC support, cache enhancements, branch prediction and other instruction set improvements—all while maintaining instruction set compatibility to previous Blackfin products.

The ADIS1700x Vision-Sensing Camera Module development kit is shipped with all of the necessary hardware - you can start the evaluation immediately. The package contains the standalone evaluation board, an interposer board to enable connection through a standard USB connector, USB cable, a 67 ° FOV and 110° HFOV lenses, a singleuser license of CrossCore Embedded Studio, and an ICE-1000 emulator for debugging.

ADIS17001AMLZ
/DEV
OBSOLETE - ADIS1700x Vision Sensing Camera Module Eval Board

Latest Discussions

No discussions on ADIS17001 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed