ADIS16505-3

RECOMMENDED FOR NEW DESIGNS
Part Models
1
1ku List Price
Starting From $597.94
Viewing:

Part Details

ADIS16505-3
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

eval board
ADIS16505-x/PCB

ADIS16505 Breakout Board

Features and Benefits

  • Small size: 33.25mm x 30.75mm
  • Convenient connector: 16-pin (2x8), 2mm-pitch
  • Mounting holes (2.3mm diameter) in each corner (4x)
  • ADIS16505-1/PCBZ includes an ADIS16505-1BMLZ IMU
  • ADIS16505-2/PCBZ includes an ADIS16505-2BMLZ IMU
  • ADIS16505-3/PCBZ includes an ADIS16505-3BMLZ IMU

Product Details

The ADIS16505-x/PCBZ breakout boards provide a convenient method for establishing a prototype connection between each ADIS16505-xBMLZ IMU model and an embedded processor platform. Each ADIS16505-x/PCBZ breakout board connects to J1 on the EVAL-ADIS2 evaluation system, as well.

ADIS16505-x/PCB
ADIS16505 Breakout Board
ADIS16500 Breakout Board ADIS16500 Breakout Board ADIS16500 Breakout Board

Latest Discussions

Recently Viewed