ADIS16465
RECOMMENDED FOR NEW DESIGNSPrecision MEMS IMU Module
- Part Models
- 3
- 1ku List Price
- Starting From $453.15
Part Details
-
Triaxial, digital gyroscope
- ±125°/sec, ±500°/sec, ±2000°/sec dynamic range models
- 2°/hr in-run bias stability (ADIS16465-1)
- 0.15°/√hr angular random walk (ADIS16465-1 and ADIS16465-2)
- ±0.05° axis to axis misalignment error
- Triaxial, digital accelerometer, ±8 g
- 3.6 μg in-run bias stability
- Triaxial, delta angle, and delta velocity outputs
- Factory calibrated sensitivity, bias, and axial alignment
- Calibration temperature range: −40°C to +85°C
- SPI-compatible data communications
- Programmable operation and control
- Automatic and manual bias correction controls
- Data ready indicator for synchronous data acquisition
- External sync modes: direct, pulse, scaled, and output
- On demand self test of inertial sensors
- On demand self test of flash memory
- Single-supply operation (VDD): 3.0 V to 3.6 V
- 2000 g mechanical shock survivability
- Operating temperature range: −40°C to +105°C
The ADIS16465 is a precision, microelectric mechanical system (MEMS), inertial measurement unit (IMU) that includes a triaxial gyroscope and a triaxial accelerometer. Each inertial sensor in the ADIS16465 combines with signal conditioning to optimize dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, alignment, linear acceleration (gyroscope bias), and point of percussion (accelerometer location). Therefore, each sensor has dynamic compensation formulas that provide accurate sensor measurements over a broad set of conditions.
The ADIS16465 provides a simple, cost effective method for integrating accurate, multiaxis inertial sensing into industrial systems, especially when compared to the complexity and investment associated with discrete designs. All necessary motion testing and calibration are part of the production process at the factory, greatly reducing system integration time. Tight orthogonal alignment simplifies inertial frame alignment in navigation systems. The serial peripheral interface (SPI) and register structure provide a simple interface for data collection and configuration control.
The ADIS16465 is in an aluminum module package that is approximately 22.4 mm × 22.4 mm × 9 mm with a 14-lead connector interface.
Applications
- Navigation, stabilization, and instrumentation
- Unmanned and autonomous vehicles
- Smart agriculture and construction machinery
- Factory/industrial automation, robotics
- Virtual/augmented reality
- Internet of Moving Things
Documentation
Data Sheet 1
Product Highlight 1
Device Drivers 1
Product Highlight 1
Webcast 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADIS16465-1BMLZ | 14-Lead Module with Connector Interface | ||
ADIS16465-2BMLZ | 14-Lead Module with Connector Interface | ||
ADIS16465-3BMLZ | 14-Lead Module with Connector Interface |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 13, 2023 - 23_0168 ADIS16465 / ADIS16467 Internal Component Change |
||
ADIS16465-1BMLZ | PRODUCTION | |
ADIS16465-2BMLZ | PRODUCTION | |
ADIS16465-3BMLZ | PRODUCTION | |
Aug 3, 2022 - 22_0003 ADIS16465 / ADIS16467 Assembly Change Optimization and Data Sheet Revision |
||
ADIS16465-1BMLZ | PRODUCTION | |
ADIS16465-2BMLZ | PRODUCTION | |
ADIS16465-3BMLZ | PRODUCTION | |
Jun 25, 2019 - 19_0079 ADIS1646x Generic: Gyroscope Revised Silicon and Data Sheet Changes |
||
ADIS16465-1BMLZ | PRODUCTION | |
ADIS16465-2BMLZ | PRODUCTION | |
ADIS16465-3BMLZ | PRODUCTION | |
Jul 2, 2018 - 16_0282 Addition of Analog Devices, Inc. General Trias (ADGT) as Qualified Test Site for iSensor inertial measurement unit (IMU) products |
||
ADIS16465-1BMLZ | PRODUCTION | |
ADIS16465-2BMLZ | PRODUCTION | |
ADIS16465-3BMLZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
ADIS16465/ADIS16467/ADIS16470/ADIS16475 Software Support Available 10
- Bare metal driver source code
- Bare metal driver documentation
- Bare metal example project source code
- Bare metal example project documentation
- Linux Kernel driver source code
- Linux Kernel driver documentation
- Linux Kernel driver (upstream) source code
- ROS2 driver support
- py-adi driver source code
- py-adi example project source code
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?