Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADG918

PRODUCTION

Wideband, 43 dB Isolation at 1 GHz, CMOS 1.65 V to 2.75 V, 2:1 Mux/SPDT Switches

Part Models
6
1ku List Price
Starting From $1.64

Part Details

  • Wideband switch: −3 dB at 4 GHz
  • Absorptive/reflective switches
  • High off isolation (43 dB at 1 GHz)
  • Low insertion loss (0.8 dB at 1 GHz)
  • Single 1.65 V to 2.75 V power supply
  • CMOS/LVTTL control logic
  • 8-lead MSOP and tiny 3 mm × 3 mm LFCSP
  • Low power consumption (<1 µA)
ADG918
Wideband, 43 dB Isolation at 1 GHz, CMOS 1.65 V to 2.75 V, 2:1 Mux/SPDT Switches
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADG918

S-Parameter 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADG918

ADG918 Evaluation Board

Product Details

The ADG918 evaluation board allows designers to evaluate the high-performance wideband switches with a minimum of effort. To prove that these devices meet the user's requirements, the user only requires a power supply and a network analyzer.

EVAL-ADG918
ADG918 Evaluation Board

Latest Discussions

Recently Viewed