ADG1408L
RECOMMENDED FOR NEW DESIGNS4 Ω RON, 8-Channel iCMOS Multiplexers with 1.2 V and 1.8 V JEDEC Logic Compliance
- Part Models
- 1
- 1ku List Price
- Starting From $4.10
Part Details
- 4.7 Ω maximum on resistance at 25°C at ±15 V dual supply
- 0.5 Ω typical on-resistance flatness at 25°C at ±15 V dual supply
- Fully specified at ±15 V, +12 V, and ±5 V
- VL supply for low-logic level compatibility
- 1.8 V JEDEC standard compliant (JESD8-7A)
- 1.2 V JEDEC standard compliant (JESD8-12A.01)
- Rail-to-rail operation
- Break-before-make switching action
- 24-lead, 4 mm × 4 mm LFCSP
The ADG1408L is a monolithic iCMOS® eight channel analog multiplexer. The ADG1408L switches one of eight inputs to a common output, as determined by the 3-bit binary address lines, A0, A1, and A2. An EN input is used to enable or disable the device. When disabled, all channels are switched off. When on, each channel conducts equally well in both directions and has an input signal range that extends to the supplies.
An external low voltage VL supply provides flexibility for lower logic control. The ADG1408L is both 1.2 V and 1.8 V JEDEC standard compliant.
PRODUCT HIGHLIGHTS
- 4 Ω typical on resistance at 25°C and at ±15 V dual supply.
- 0.5 Ω typical on-resistance flatness at 25°C and at ±15 V dual supply.
- VL supply for low-logic level compatibility.
- JEDEC standard compliant for both 1.2 V and 1.8 V logic levels.
- Guaranteed switch off when digital inputs are floating.
- 24-lead, 4 mm × 4 mm LFCSP.
APPLICATIONS
- FPGA and microcontroller systems
- Relay replacement
- Audio and video routing
- Automatic test equipment
- Data acquisition systems
- Communication systems
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG1408LYCPZ-REEL7 | 24-Lead LFSCP (4mm x 4mm x 0.95mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Internal Power Switch Boost Regulators 1 | ||
ADP5070 | RECOMMENDED FOR NEW DESIGNS | 1 A/0.6 A, DC-to-DC Switching Regulator with Independent Positive and Negative Outputs |
Negative Linear Regulators (LDO) 1 | ||
ADP7182 | RECOMMENDED FOR NEW DESIGNS | –28 V, −200 mA, Low Noise, Linear Regulator |
Positive Linear Regulators (LDO) 2 | ||
ADP160 | PRODUCTION | Ultra Low Quiescent Current 150 mA, CMOS Linear Regulator |
ADP7118 | RECOMMENDED FOR NEW DESIGNS | 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADG1408
- ADG1408L
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on adg1408l yet. Have something to say?
Start a Discussion on EngineerZone®