ADF5709

RECOMMENDED FOR NEW DESIGNS

9.85 GHz to 20.5 GHz, Wideband, MMIC VCO

Part Models
2
1ku List Price
Starting From $199.44

Part Details

  • Wide output frequency range: 9.85 GHz to 20.5 GHz
  • Wide tuning bandwidth
  • Low single sideband phase noise: −83 dBc/Hz at 100 kHz offset
  • No external resonator needed
  • Supply current: 70 mA typical at VCC = 5 V
  • 24-terminal, 3.90 mm × 3.90 mm, ceramic LCC package
ADF5709

9.85 GHz to 20.5 GHz, Wideband, MMIC VCO

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
HMC702 LAST TIME BUY 14 GHz 16-bit Fractional-N PLL with Sweeper
Integer-N PLL 1
ADF41513 RECOMMENDED FOR NEW DESIGNS 26.5 GHz, Integer N/Fractional-N, PLL Synthesizer
LDO Plus 1
LT3042 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR RF Linear Regulator
Low Input Bias Current Op Amps (≤100 pA) 1
AD8065 PRODUCTION High Performance, 145 MHz FastFET Op Amps
Positive Linear Regulators (LDO) 1
ADM7150 RECOMMENDED FOR NEW DESIGNS 800 mA, Ultra Low Noise/High PSRR LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-ADF41513

ADF41513 Evaluation Board

Features and Benefits

  • EV-ADF41513SD1Z
    • ADF41513 frequency synthesizer, 100 MHz crystal oscillator, loop filter, USB interface, and voltage regulators
  • EV-ADF41513SD2Z
    • All features of EV-ADF41513SD1Z plus HMC733 10 GHz to 20 GHz VCO
  • EV-ADF41513SD3Z
    • All features of EV-ADF41513SD1Z plus ADF5709 9.85 GHz to 20.5 GHz VCO and LT3045/LT3042 voltage regulators
  • Windows-based software allows control of synthesizer functions from a PC
  • Externally powered by 6 V and 25 V

Product Details

The EV-ADF41513SD1Z and EV-AD41513SD2Z are evaluation boards that can be used to evaluate all the features of the ADF41513. The EV-ADF41513SD1Z requires an external voltage controlled oscillator (VCO). The EV-ADF41513SD2Z includes an on-board 10 GHz to 20 GHz HMC733 VCO. The EV-ADF41513SD3Z instead includes the ADF5709 9.85GHz to 20.5GHz VCO and also has a reduced voltage regulator count.

EV-ADF41513SD1Z has Subminiature Version A (SMA) connectors to connect the charge pump output (VTUNE) to the tuning input of the VCO and the phase-locked loop (PLL) radio frequency (RF) input (RFIN) to the VCO output.

Both variants of the evaluation board include the ADF41513 frequency synthesizer, 100 MHz reference (crystal oscillator (XO)), loop filter, universal serial bus (USB) interface, low noise voltage regulators, and a USB cable to connect the board to a PC USB port

For easy programming of the synthesizer, download the Windows®-based software from the ADF41513 product page at www.analog.com/ADF41513. The file transfer program (FTP) user name and password are printed on the label inside the lid of the evaluation board box.

The evaluation board requires a SDP-S (Figure 4), which is not included with the kit. The SDP-S allows software programming of the ADF41513 device through a USB interface. Consult the ADF41513 data sheet in conjunction with this user guide when working with the evaluation boards.

eval board
EVAL-ADF5709

Evaluating the ADF5709 9.85 GHz to 20.5 GHz, Wideband, MMIC VCO

Features and Benefits

  • Self contained evaluation board containing the ADF5709 wideband, MMIC VCO
  • Externally powered by a single 5 V supply

Product Details

The EV-ADF5709 evaluates the performance of the ADF5709 wideband, voltage controlled oscillator (VCO). Figure 1, found in the user guide, shows a photograph of the EV-ADF5709. The EV-ADF5709 contains the ADF5709, external supply headers, supply decoupling capacitors, a VTUNE Subminiature Version A (SMA) connector, and a 2.92 mm, RF output K connector. No software interface is required to control the ADF5709 while the device is operating as a standalone VCO in open-loop mode.

For full details on the ADF5709, see the ADF5709 data sheet, which must be consulted in conjunction with the user guide when using the EV-ADF5709.

EVAL-ADF41513
ADF41513 Evaluation Board
EVAL-ADF5709
Evaluating the ADF5709 9.85 GHz to 20.5 GHz, Wideband, MMIC VCO

Latest Discussions

Recently Viewed