Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADF41513

RECOMMENDED FOR NEW DESIGNS

26.5 GHz, Integer N/Fractional-N, PLL Synthesizer

Part Models
2
1ku List Price
Starting From $38.03

Part Details

  • 1 GHz to 26.5 GHz bandwidth
  • Ultralow noise PLL
    • Integer N = −235 dBc/Hz, fractional-N = −231 dBc/Hz
  • High maximum PFD frequency
    • Integer N = 250 MHz, fractional-N = 125 MHz
  • 25-bit fixed/49-bit variable fractional modulus mode
  • Single-ended reference input
  • 3.3 V power supply, 3.3 V charge pump
  • Integrated 1.8 V logic capability
  • Phase resync
  • Programmable charge pump currents: 16× range
  • Digital lock detect
  • 3-wire serial interface with register readback option
  • Hardware and software power-down mode
  • Operating range from −40°C to +105°C
ADF41513
26.5 GHz, Integer N/Fractional-N, PLL Synthesizer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-ADF41513

ADF41513 Evaluation Board

Features and Benefits

  • EV-ADF41513SD1Z
    • ADF41513 frequency synthesizer, 100 MHz crystal oscillator, loop filter, USB interface, and voltage regulators
  • EV-ADF41513SD2Z
    • All features of EV-ADF41513SD1Z plus HMC733 10 GHz to 20 GHz VCO
  • EV-ADF41513SD3Z
    • All features of EV-ADF41513SD1Z plus ADF5709 9.85 GHz to 20.5 GHz VCO and LT3045/LT3042 voltage regulators
  • Windows-based software allows control of synthesizer functions from a PC
  • Externally powered by 6 V and 25 V

Product Details

The EV-ADF41513SD1Z and EV-AD41513SD2Z are evaluation boards that can be used to evaluate all the features of the ADF41513. The EV-ADF41513SD1Z requires an external voltage controlled oscillator (VCO). The EV-ADF41513SD2Z includes an on-board 10 GHz to 20 GHz HMC733 VCO. The EV-ADF41513SD3Z instead includes the ADF5709 9.85GHz to 20.5GHz VCO and also has a reduced voltage regulator count.

EV-ADF41513SD1Z has Subminiature Version A (SMA) connectors to connect the charge pump output (VTUNE) to the tuning input of the VCO and the phase-locked loop (PLL) radio frequency (RF) input (RFIN) to the VCO output.

Both variants of the evaluation board include the ADF41513 frequency synthesizer, 100 MHz reference (crystal oscillator (XO)), loop filter, universal serial bus (USB) interface, low noise voltage regulators, and a USB cable to connect the board to a PC USB port

For easy programming of the synthesizer, download the Windows®-based software from the ADF41513 product page at www.analog.com/ADF41513. The file transfer program (FTP) user name and password are printed on the label inside the lid of the evaluation board box.

The evaluation board requires a SDP-S (Figure 4), which is not included with the kit. The SDP-S allows software programming of the ADF41513 device through a USB interface. Consult the ADF41513 data sheet in conjunction with this user guide when working with the evaluation boards.

EVAL-ADF41513
ADF41513 Evaluation Board

Reference Designs

Figure 1. CN0568 Block Diagram
CN0568 Circuits from the lab

Fast switching, High Performance PLL and Quadband VCO Frequency Synthesizer

Features and Benefits

  • 8GHz - 26GHz Frequency Operation
  • Quadband VCO provides Low Phase Noise over Wideband
  • Onboard Reference Clock for ease of Use
  • Arduino Form Factor Compatible

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-09-02 02:36
    Ultra-Fast Switching, High Performance PLL Frequency Synthesizer
CN0568
Fast switching, High Performance PLL and Quadband VCO Frequency Synthesizer

Latest Discussions

Recently Viewed