ADES1831

RECOMMENDED FOR NEW DESIGNS

16-Channel Multicell Battery Monitor

Part Models
2
1ku List Price
Starting From $6.68

Part Details

  • Measures up to 16 battery cells in series
  • Maximum lifetime TME: ±1.8 mV at 3.3 V per cell for ADES1830 and ±5 mV for ADES1831 (–40°C to +105°C)
  • Simultaneous and continuous measurement of cell voltages
  • Configurable integrated low-pass filtering
  • Stackable architecture for high voltage battery packs
  • Built-in isoSPI
    • 2 Mbps isolated serial communications
    • Uses a single twisted pair, up to 20 meters per segment
    • Low EMI susceptibility and emissions
    • Bidirectional for broken wire protection
    • Capacitor or transformer-coupled
  • Hot plug tolerant without external protection
  • Passive cell balancing up to 300 mA per channel with programmable PWM
  • Up to 9 general-purpose analog inputs or digital I/O
    • Temperature or other sensor inputs
    • Configurable as an I2C or SPI controller
  • 4 μA sleep mode supply current
  • Provisions for bus bars
ADES1831
16-Channel Multicell Battery Monitor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADES1830 RECOMMENDED FOR NEW DESIGNS 16-Channel Multicell Battery Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADES1830

Evaluation Board for the ADES1830 16-Channel Multicell Battery Monitor

Features and Benefits

  • Full featured demonstration board for the ADES1830
  • Built features
    • Demonstrates the high performance measurements of the ADES1830
    • Two isoSPI® ports for reversible isoSPI® support
    • Daisy-chain capability
    • isoSPI® connections through simple RJ45 to RJ45 connectors or RJ45 to DuraClik® connectors
  • Compatible boards
    • AD-APARD32690 microcontroller

Product Details

The EV-ADES1830CCSZ is a multicell battery stack monitor featuring the ADES1830, a 16-channel battery stack monitor. Multiple boards can be linked through a 2-wire isolated serial interface (isoSPI®) to monitor a long series of cells in a stack. The EVADES1830CCSZ also features reversible isoSPI enabling a ring communication path. The printed circuit board (PCB), components, and connectors are optimized for low electromagnetic interference (EMI) susceptibility and emissions.

The EV-ADES1830CCSZ can communicate with a PC by connecting to the AD-APARD32690 microcontroller via the SPI pins.

Design files for this circuit board are available.

EVAL-ADES1830
Evaluation Board for the ADES1830 16-Channel Multicell Battery Monitor

Latest Discussions

No discussions on ADES1831 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed