ADES1830

RECOMMENDED FOR NEW DESIGNS

16-Channel Multicell Battery Monitor

Part Models
2
1ku List Price
Starting From $7.42

Part Details

  • Measures up to 16 battery cells in series
  • Maximum lifetime TME: ±1.8 mV at 3.3 V per cell for ADES1830 and ±5 mV for ADES1831 (–40°C to +105°C)
  • Simultaneous and continuous measurement of cell voltages
  • Configurable integrated low-pass filtering
  • Stackable architecture for high voltage battery packs
  • Built-in isoSPI
    • 2 Mbps isolated serial communications
    • Uses a single twisted pair, up to 20 meters per segment
    • Low EMI susceptibility and emissions
    • Bidirectional for broken wire protection
    • Capacitor or transformer-coupled
  • Hot plug tolerant without external protection
  • Passive cell balancing up to 300 mA per channel with programmable PWM
  • Up to 9 general-purpose analog inputs or digital I/O
    • Temperature or other sensor inputs
    • Configurable as an I2C or SPI controller
  • 4 μA sleep mode supply current
  • Provisions for bus bars
ADES1830
16-Channel Multicell Battery Monitor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADES1831 RECOMMENDED FOR NEW DESIGNS 16-Channel Multicell Battery Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ESS1-SYS

Scalable BMS Kit for Cell and Pack Monitoring

Features and Benefits

  • Accurate voltage and current measurement
  • Highly scalable and ease of integration
  • Robust isoSPI capability implementable in daisy chain high count
  • Inclusive passive balancing with individual pulse-width modulation
  • Isolated power supply between microcontroller and battery monitoring devices
  • High voltage and current supply measurement
  • Fast overcurrent (OC) measurement
  • Redundancy measurement
  • Modular BMS Solution

Product Details

The EVAL-ESS1-SYS Solution Kit contains all the necessary building blocks to create a complete BMS solution stack.

The accompanying PC-based graphical user interface provides an intuitive interface that allows the user to configure the BMS signal chain components and view cell and stack voltage and current measurement results.

The package includes one application processor (AD-APARD32690-SL), one dual isoSPI adapter (EVAL-ADBMS6822), two 16-cell battery monitors (EV-ADES1830CCSZ), two 16-cell battery emulators (DC2472A), and one battery pack monitor (EVAL-ADBMS2950-BASIC).

Upon purchase, the EVAL-ESS1-SYS kit comes with the following boards and accessories:

Boards

  • 2x EV-ADES1830CCSZ 16-Channel Battery Cell Monitor
  • 2x DC2472A Battery Cell Emulator with harness fitted
  • 1x EVAL-ADBMS2950-BASIC Battery Pack Monitor
  • 1x EVAL-ADBMS6822 Dual isoSPI Adapter
  • 1x AD-APARD32690-SL ARM Cortex M4 Controller Board
  • 1x AD-USB2.0T1L-EBZ
  • 1x MAX32625PICO Programming Adapter with 10-pin SWD cable

Cables and Other Accessories

  • 1x RJ45-to-RJ45
  • 2x DuraClik-to-RJ45 Twisted Pair Cables
  • 3x DuraClik isoSPI Twisted Pair Cables
  • 3x USB Type A to Micro-B Cable
  • 1x USB A to C-Type Cable
  • 1x T1L STP Cable

APPLICATIONS

  • IoT Battery Management
  • Industrial Machine Vision
  • Power Tools
  • Mobile Robotics Battery Management
  • Industrial Equipment Battery Monitoring
  • Adaptive Battery Type System Monitoring
  • Portable Energy Storage Systems

eval board
EVAL-ADES1830

Evaluation Board for the ADES1830 16-Channel Multicell Battery Monitor

Features and Benefits

  • Full featured demonstration board for the ADES1830
  • Built features
    • Demonstrates the high performance measurements of the ADES1830
    • Two isoSPI® ports for reversible isoSPI® support
    • Daisy-chain capability
    • isoSPI® connections through simple RJ45 to RJ45 connectors or RJ45 to DuraClik® connectors
  • Compatible boards
    • AD-APARD32690 microcontroller

Product Details

The EV-ADES1830CCSZ is a multicell battery stack monitor featuring the ADES1830, a 16-channel battery stack monitor. Multiple boards can be linked through a 2-wire isolated serial interface (isoSPI®) to monitor a long series of cells in a stack. The EVADES1830CCSZ also features reversible isoSPI enabling a ring communication path. The printed circuit board (PCB), components, and connectors are optimized for low electromagnetic interference (EMI) susceptibility and emissions.

The EV-ADES1830CCSZ can communicate with a PC by connecting to the AD-APARD32690 microcontroller via the SPI pins.

Design files for this circuit board are available.

EVAL-ESS1-SYS
Scalable BMS Kit for Cell and Pack Monitoring
EVAL-ADES1830
Evaluation Board for the ADES1830 16-Channel Multicell Battery Monitor

Latest Discussions

No discussions on ADES1830 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed