ADBMS6830B

RECOMMENDED FOR NEW DESIGNS

16-Channel Multicell Battery Monitor

Part Models
2
1ku List Price
Starting From $12.51

Part Details

  • Measures up to 16 battery cells in series
  • Maximum lifetime TME: ±1.8 mV at 3.3 V per cell (–40°C to +125°C)
  • Simultaneous and continuous measurement of cell voltages
  • Configurable integrated low-pass filtering
  • Stackable architecture for high voltage battery packs
  • Built-in isoSPI interface
    • 2 Mbps isolated serial communications
    • Uses a single twisted pair, up to 20 meters per segment
    • Low EMI susceptibility and emissions
    • Bidirectional for broken wire protection
    • Capacitor or transformer-coupled
  • Hot plug tolerant without external protection
  • Passive cell balancing up to 300 mA per channel with programmable PWM
  • Up to 10 general-purpose analog inputs or digital I/O
    • Temperature or other sensor inputs
    • Configurable as an I2C or SPI master
  • LPCM for cell and temperature monitoring in key-off state
  • 4 μA sleep mode supply current
  • Provisions for bus bars
ADBMS6830B
16-Channel Multicell Battery Monitor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADBMS6830BMSW

16-Channel Battery Stack Monitor Evaluation Board for Broad Market Applications

Features and Benefits

  • Full featured evaluation board for the ADBMS6830B 
  • Demonstrates high-performance measurements of the ADBMS6830B
  • Includes two isoSPI ports for reversible isoSPI support
  • Daisy-chain capability
  • Accessible cell and GPIO connections via optional connectors
  • Accessible isoSPI connections via simple DuraClik connectors
  • Compatible with EVAL-ADBMS6822 dual master isoSPI board
  • With PC-based software for control and data analysis using Broad Market Browser BMS GUI
  • Basic embedded code functions for cell monitoring and diagnostics

Product Details

The EVAL-ADBMS6830BMSW is a full-featured evaluation board for the ADBMS6830B, a 16-channel battery stack monitor for broad market applications. This board allows multiple boards to be linked through a single twisted pair wire interface (isoSPI) to monitor a long series of cells in a stack. It provides access to full channel monitoring to all cells going to battery pack either in the supply line or in the V+ to V- line. The evaluation board also features reversible isoSPi that can access either path to do measurement functions and serve as a redundant communication path. The PCB, components, and DuraClik connectors are optimized for low EMI susceptibility and emissions.

APPLICATIONS

  • Mobile Robot System
  • E-scooter/E-bikes/Light Electric Vehicle
  • Agricultural Gateway Hubs
  • Metering Technology
  • Power Tools
  • Portable Energy Storage System
  • Industrial Equipment Battery Monitoring

eval board
AD-CELLPACKBM-SL

Cell and Pack Monitoring Kit for Broad Market Applications

Features and Benefits

  • Accurate voltage and current measurement
  • Highly scalable and ease of integration
  • Robust isoSPI capability implementable in daisy chain high count
  • Inclusive passive balancing with individual pulse-width modulation
  • Isolated power supply between microcontroller and battery monitoring devices
  • High voltage and current supply measurement
  • Fast overcurrent (OC) measurement
  • Redundancy measurement
  • Modular BMS Solution
  • Ready to use Broadmarket BMS GUI for Evaluation

Product Details

The AD-CELLPACKBM-SL is a complete BMS kit consisting of the EVAL-ADBMS6830BMSW 16-channel cell monitoring module, the EVAL-ADBMS2950-BASIC pack monitoring module, EVAL-ADBMS6822 isoSPI adapter, and a microcontroller board.​

The AD-CELLPACKBM-SL can operate either in embedded mode or through a PC-based graphical user interface. Complete with working software and hardware, as well as software examples, this kit makes it easier for customers to prototype and create connected systems and solutions for BMS applications.​

This package comes with the SDP-K1 as its MCU module, but the BMS components included in this kit are also compatible for use with other controller boards such as the AD-APARD32690-SL or MAX32690EVKIT.​

Upon purchase, the AD-CELLPACKBM-SL kit comes with the following boards and accessories:​.

Boards​

  • 2x EVAL-ADBMS6830BMSW 16-Channel Battery Cell Monitor (can be purchased separately)​
  • 1x EVAL-ADBMS2950-BASIC Battery Pack Monitor (can be purchased separately)​
  • 1x EVAL-ADBMS6822 Dual isoSPI Adapter (can be purchased separately)​
  • 1x EVAL-SDP-CK1Z (SDP-K1) Controller Board (can be purchased separately)​
  • 2x DC2472A Battery Cell Emulator (can be purchased separately)​
  • 1x MAX32625PICO Programming Adapter with 10-pin SWD cable (can be purchased separately)​

Cables and Other Accessories​

  • 2x Cell Connector Block (18-cell connector)​
  • 3x DuraClik isoSPI Twisted Pair Cables​
  • 3x USB Type A to Micro-B Cable​
  • 3x Alligator Clip / Test Lead​

APPLICATIONS

  • IoT Battery Management
  • Industrial Machine Vision
  • Power Tools
  • Mobile Robotics Battery Management
  • Industrial Equipment Battery Monitoring
  • Adaptive Battery Type System Monitoring
  • Portable Energy Storage Systems
  • Electric Two-Wheelers (E2W such as E-scooter, E-bikes)
  • Light Electric Vehicles

EVAL-ADBMS6830BMSW
16-Channel Battery Stack Monitor Evaluation Board for Broad Market Applications
AD-CELLPACKBM-SL
Cell and Pack Monitoring Kit for Broad Market Applications

Latest Discussions

Recently Viewed