ADAR5001

RECOMMENDED FOR NEW DESIGNS

10 GHz to 40 GHz, 2-Way RF Splitter Combiner

Part Models
2
1ku List Price
Starting From $10.00

Part Details

  • 2-way RF splitter combiner
  • Frequency range: 10 GHz to 40 GHz
  • Insertion loss (excess of 3 dB):
    • −1 dB from 10 GHz to 18 GHz
    • −1.1 dB from 18 GHz to 27 GHz
  • Return loss (Port S1):
    • −15 dB from 10 GHz to 18 GHz
    • −12 dB from 18 GHz to 27 GHz
  • Isolation:
    • −20 dB at 10 GHz to 18 GHz
    • −23 dB from 18 GHz to 27 GHz
  • 1.460 mm × 1.460 mm × 0.500 mm, wafer level chip-scale package (WLCSP)
ADAR5001
10 GHz to 40 GHz, 2-Way RF Splitter Combiner
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADAR5001

Evaluating the ADAR5001 10 GHz to 40 GHz, 2-Way RF Splitter Combiner

Features and Benefits

  • 4-layer, Rogers RO 4350B
  • 2.92 mm connectors
  • Microstrip traces
  • Through, open, and short calibration paths (depopulated)

Product Details

ADAR5001-EVALZ is a copper clad, 4-layer printed circuit board (PCB) fabricated from 0.254 mm (10 mil) thick, Rogers 4350B. The central core is prepreg, and there is an unused FR4 layer on the underside, which forms a nominal thickness of 1.574 mm (62 mils). The P1, P2, and SUM ports on the ADAR5001-EVALZ are populated with 2.92 mm, female coaxial connectors, and the corresponding microstrip RF traces have a 50 Ω characteristic impedance. To calibrate board trace losses, a through calibration path is provided between the J6 and J7 connectors. Open and short paths are provided on the J5 and J4 connectors. Connectors J4, J5, J6 and J7 are de-populated and must be added to use the calibration traces. Refer to Table 1 and Figure 3 for the through calibration path performance.

For full details on the ADAR5001, see the ADAR5001 data sheet, which must be consulted in conjunction with this user guide when using the ADAR5001-EVALZ.

 

EVAL-ADAR5001
Evaluating the ADAR5001 10 GHz to 40 GHz, 2-Way RF Splitter Combiner

Latest Discussions

No discussions on ADAR5001 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed