ADAR5000

RECOMMENDED FOR NEW DESIGNS

17 GHz to 32 GHz, 4-Way RF Splitter Combiner

Part Models
2
1ku List Price
price unavailable

Part Details

  • 4-way RF splitter combiner
  • Frequency range: 17 GHz to 32 GHz
  • Insertion loss (excess of 6.0 dB): −1.7 dB at 22 GHz to 27 GHz
  • Return loss (S1): −17 dB at 22 GHz to 27 GHz
  • Isolation: −17 dB at 22 GHz to 27 GHz
  • 2.460 mm x 2.460 mm x 0.500 mm, wafer level, chip-scale package
ADAR5000
17 GHz to 32 GHz, 4-Way RF Splitter Combiner
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADAR5000

Evaluating the ADAR5000 17 GHz to 32 GHz, 4-Way RF Splitter Combiner

Features and Benefits

  • 4-layer, Rogers RO 4350B
  • 2.92 mm connectors
  • Microstrip traces
  • Through, open, and short calibration paths

Product Details

The ADAR5000-EVALZ is a copper clad, 4-layer printed circuit board (PCB) fabricated from 0.254 mm (10 mil) thick, Rogers 4350B. The central core is prepreg, and there is an unused FR4 layer on the underside, which forms a nominal thickness of 1.574 mm (62 mils). The P1, P2, P3, P4, and SUM ports on the ADAR5000-EVALZ are populated with 2.92 mm, female coaxial connectors, and the corresponding microstrip RF traces have a 50 Ω characteristic impedance. To calibrate board trace losses, a through calibration path is provided between the J7 and J6 connectors. Open and short paths are provided on the J8 and J9 connectors. Refer to Table 1 and Figure 3 in the user guide for the through calibration path performance.

For full details on the ADAR5000, see the ADAR5000 data sheet, which must be consulted in conjunction with the user guide when using the ADAR5000-EVALZ.

EVAL-ADAR5000
Evaluating the ADAR5000 17 GHz to 32 GHz, 4-Way RF Splitter Combiner

Latest Discussions

Recently Viewed