ADAR4001

RECOMMENDED FOR NEW DESIGNS

2 GHz to 18 GHz, Single Beam, 4-Element Beamformer

Part Models
2
1ku List Price
price unavailable

Part Details

  • Wideband, 2 GHz to 18 GHz frequency range
  • Quad input, single output
  • True time delay core for wideband beam-squint free operation
    • 0 ps to 508 ps range with 4 ps resolution
    • 0 ps to 254 ps range with 2 ps resolution
  • 31.5 dB gain adjustment range with 0.5 dB step size
  • 4-bit pin-programmable device address setting
  • On-chip sequencer
  • Beam update via register, RAM, or FIFO
  • Programmable amplifier bias
ADAR4001
2 GHz to 18 GHz, Single Beam, 4-Element Beamformer
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed