ADAR3007

RECOMMENDED FOR NEW DESIGNS

ADAR3007 13.75GHz to 14.6 GHz 4-beam/4-element Ku band Beamformer

Part Models
4
1ku List Price
price unavailable

Part Details

  • 13.75 GHz to 14.6 GHz frequency range
  • Low power dissipation (<12 mW per channel)
  • 4-beam/4-element beamforming IC
  • Configurable for transmit or receive operation
  • Programmable phase shifter and step attenuator for beam steering
  • Internal memory for storing beam positions
  • User programmable sequencer for quick and efficient beam state selection
    • Update, reset, & mute beam commands issued via pins or SPI
    • Supports beam hopping and raster scanning
  • Integrated ADC for:
    • Temperature sensor
    • General analog inputs
  • Programmable bias modes
  • 16 chip parallel addressability over 4-wire SPI interface
  • Easy to use BGA package
ADAR3007
ADAR3007 13.75GHz to 14.6 GHz 4-beam/4-element Ku band Beamformer
Ask a Question

Documentation

Technical Articles 2

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADAR3007 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed