ADAR3001S

PRE-RELEASE

27.5 GHz to 31 GHz, 4-Beam and 4-Element, Ka-Band Beamformer

Part Details

  • 27.5 GHz to 31 GHz frequency range
  • Low power dissipation (<12 mW per channel)
  • 4-beam/4-element beamforming IC
  • Configurable for transmit or receive operation
  • Programmable time delay and step attenuator for beam steering
  • Internal memory for storing beam positions
  • User programmable sequencer for quick and efficient beam state selection
    • Update, reset, & mute beam commands issued via pins or SPI
    • Supports beam hopping and raster scanning
  • Integrated ADC for:
    • Temperature sensor
    • General analog inputs
  • Programmable bias modes
  • 16 chip parallel addressability over 4-wire SPI interface
  • Easy to use BGA package
ADAR3001S
27.5 GHz to 31 GHz, 4-Beam and 4-Element, Ka-Band Beamformer
Ask a Question

Documentation

Technical Articles 1

Request an NDA

For more information please contact ADI at space@analog.com.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed