ADAQ23876

RECOMMENDED FOR NEW DESIGNS

16-Bit, 15 MSPS, μModule Data Acquisition Solution

Part Models
1
1ku List Price
Starting From $34.83

Part Details

  • Integrated fully differential ADC driver with signal scaling
    • Wide input common-mode voltage range
    • High common-mode rejection
  • Single-ended to differential conversion
  • Pin selectable input range with over-range
    • Input Ranges with 4.096V REFBUF: ±10V, ±5V, ±4.096V, ±2.5V and ±1.5V
  • Gain/Attenuation Options: 0.37, 0.73, 0.87, 1.38 and 2.25
    • Critical passive components
    • 0.005% precision matched resistor array for FDA
  • 9 mm × 9 mm, 0.8 mm pitch, 100-ball BGA package
    • 2.5× footprint reduction versus discrete solution
  • Low power, dynamic power scaling, power-down mode
    • 143 mW typical at 15 MSPS
  • Throughput: 15 MSPS, no pipeline delay
  • INL error: ±7.5 ppm typical, ±15 ppm maximum
    • (Gain = 0.73, gain = 0.87, gain = 1.38, gain = 2.25)
  • SINAD: 90 dB typical at 1 kHz (gain = 0.37 and gain = 0.73)
  • THD: −121 dB at 1 kHz, −112 dB at 100 kHz (gain = 0.73)
  • Gain error: ±0.005%FS typical
  • Gain error drift: ±0.11 ppm/°C typical
  • On-board reference buffer with VCMO generation
  • Serial LVDS interface
  • Wide operating temperature range: −40°C to +85°C
ADAQ23876
16-Bit, 15 MSPS, μModule Data Acquisition Solution
Ask a Question

Documentation

Learn More

Software Resources

Code Examples 1


Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • ADAQ23876

IBIS Model 1

LTPowerPlanner 1

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADAQ23876

Evaluating the ADAQ23876 16-Bit, 15 MSPS, μModule Data Acquisition Solution

Features and Benefits

  • ADAQ23876 15 MSPS, 16-bit μModule evaluation board
  • Versatile analog signal conditioning circuitry
  • On-board reference, LDO, and power supply circuits
  • PC software for control and data analysis of time and frequency domain
  • System demonstration platform-compatible (SDP-H1)

Product Details

The EVAL-ADAQ23876FMCZ evaluation board (see Figure 1 in the user guide) enables simplified evaluation of the ADAQ23876 15 MSPS, 16-bit, high speed, precision μModule® data acquisition solutions. The EVAL-ADAQ23876FMCZ demonstrates the performance of the ADAQ23876 μModules, and is a versatile tool for a variety of applications.

The ADAQ23876 μModule combines multiple common signal processing and conditioning blocks into devices that include a low noise, fully differential analog-to-digital converter (ADC) driver, a stable reference buffer, high resolution, 16-bit, 15 MSPS successive approximation register (SAR) ADCs, and the critical passive components necessary for optimum performance.

The EVAL-ADAQ23876FMCZ interfaces with a high speed system demonstration platform (SDP), SDP-H1 (EVAL-SDP-CH1Z), via a 160-pin connector, as shown in Figure 2 in the user guide.

For full details on the ADAQ23876 see the ADAQ23876 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADAQ23876FMCZ.

EVAL-ADAQ23876
Evaluating the ADAQ23876 16-Bit, 15 MSPS, μModule Data Acquisition Solution

Reference Designs

Figure 1. CN0585 Simplified Block Diagram
CN0585 Circuits from the lab

Quad Channel, Low Latency, Data Acquisition and Signal Generation Module

Features and Benefits

  • 4 Analog Input Channels with Configurable Voltage Ranges
  • 4 Analog Output Channels with Configurable Voltage Ranges
  • 200 ns Latency between ADC Measurement and DAC Settling
  • Analog Front End Interface Connector
  • Modeling and Simulation Compatible with MATLAB and Python
  • FMC Connector Interface to FPGA

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-10-31 03:03
    Low Latency Test and Measurement Kit – Hardware in the Loop
  • lazy blur
    VIDEO · 2023-04-03 03:08
    Personalized Low Latency Hardware in the Loop (HiL) Solution
Figure 1. Simplified Block Diagram
CN0584 Circuits from the lab

Precision Low Latency Development Kit

Features and Benefits

  • 4 Analog Input Channels with Configurable Voltage Ranges
  • 4 Analog Output Channels with Configurable Voltage Ranges
  • 250 ns Latency between ADC Measurement and DAC Settling
  • Analog Front End Board Modeling and Simulation Compatible with MATLAB and Python in Rx or Tx Paths
  • All Power and Digital Connections provided by the Interface Connector

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-10-31 03:03
    Low Latency Test and Measurement Kit – Hardware in the Loop
  • lazy blur
    VIDEO · 2023-04-03 03:08
    Personalized Low Latency Hardware in the Loop (HiL) Solution
CN0585
Quad Channel, Low Latency, Data Acquisition and Signal Generation Module
CN0584
Precision Low Latency Development Kit

Latest Discussions