AD8417-2

RECOMMENDED FOR NEW DESIGNS

1 mm × 1.9 mm WLCSP, High Common-Mode, Bidirectional, Zero Drift, Current Sense Amplifier

Part Models
1
1ku List Price
Starting From $2.13

Part Details

  • Typical 0.1 μV/°C offset drift
  • Maximum ±400 μV voltage offset over full temperature range
  • 2.7 V to 5.5 V power supply operating range
  • Electromagnetic interference (EMI) filters included
  • High common-mode input voltage range
    • −2 V to +42 V continuous
  • Initial gain = 60 V/V
  • Wide operating temperature range: −40°C to +125°C
  • Bidirectional operation
  • Dual channel in a small 1 mm × 1.9 mm WLCSP
  • Common-mode rejection ratio (CMRR): 86 dB, dc to 10 kHz
AD8417-2
1 mm × 1.9 mm WLCSP, High Common-Mode, Bidirectional, Zero Drift, Current Sense Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD8417

AD8417 Evaluation Board

Product Details

The AD8417RM-EVALZ and AD8417R-EVALZ are designed to aid in the evaluation of the AD8417 current sense amplifiers. The board is designed for easy configuration of different modes of operation.

EVAL-AD8417
AD8417 Evaluation Board

Latest Discussions

No discussions on AD8417-2 yet. Have something to say?

Start a Discussion on EngineerZone®