AD5677R
RECOMMENDED FOR NEW DESIGNS16-Channel, 12-/16-Bit nanoDAC+ with 2 ppm/°C Voltage Reference TC, I2C Interface
- Part Models
- 4
- 1ku List Price
- Starting From $23.19
Part Details
- High relative accuracy (INL): ±4 LSB maximum at 16 bits (AD5677R only)
- TUE: ±0.14% of FSR maximum
- Offset error: ±1.5 mV maximum
- Gain error: ±0.06% of FSR maximum
- Low drift, 2.5 V voltage reference TC: 2 ppm/°C typical
- 40 mA short-circuit current
- Wide operating ranges
- −40°C to +125°C temperature range
- 2.7 V to 5.5 V power supply range
- Simplified implementation
- User selectable gain of 1 or 2 (GAIN pin)
- 1.8 V logic compatibility
- 400 kHz I2C-compatible serial interface
- 28-lead, 4 mm × 4 mm, RoHS compliant LFCSP
The AD5673R/AD5677R are low power, 16-channel, 12-/16-bit, buffered voltage output, digital-to-analog converters (DACs) that include a 2.5 V, 2 ppm/°C internal reference (enabled by default), and a gain select pin, resulting in a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2). The devices operate from a single, 2.7 V to 5.5 V supply range and are guaranteed monotonic by design. The AD5673R/AD5677R are available in a 28-lead lead frame chip scale package (LFCSP) and incorporate a power-on reset (POR) circuit that ensures that the DAC outputs power up to and remain at zero scale or midscale until a valid write. The AD5673R/AD5677R contain a power-down mode that reduces the current consumption to 2 µA typical.
Applications
- Optical transceivers
- Base station power amplifiers
- Process control (programmable logic controller (PLC) input/output cards)
- Industrial automation
- Data acquisition systems
Product Highlights
- High channel density: 16 channels in 4 mm × 4 mm LFCSP.
- High relative accuracy (INL).
AD5673R (12-bit): ±1 LSB maximum.
AD5677R (16-bit): ±4 LSB maximum. - Low drift, 2.5 V, on-chip reference.
Documentation
Data Sheet 1
User Guide 1
Device Drivers 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5677RBCPZ-1 | 28-lead LFCSP (4mm x 4mm x 0.95mm w/EP) | ||
AD5677RBCPZ-1-RL7 | 28-lead LFCSP (4mm x 4mm x 0.95mm w/EP) | ||
AD5677RBCPZ-2 | 28-lead LFCSP (4mm x 4mm x 0.95mm w/EP) | ||
AD5677RBCPZ-2-RL7 | 28-lead LFCSP (4mm x 4mm x 0.95mm w/EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Mbed Support 3
Device Drivers 4
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD5677R
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.