AD5522

PRODUCTION

Quad Parametric Measurement Unit With Integrated 16-Bit Level Setting DACs

Part Details

  • Quad parametric measurement unit (PMU) 
    FV, FI, FN (high-Z), MV, MI functions
  • 4 Programmable Current Ranges (Internal RSENSE
    ±5uA, ±20uA, ±200uA and ±2mA
  • 1 Programmable Current Range up to ±80mA (external RSENSE)
  • 22.5 V FV Range with Asymmetrical Operation
  • Integrated 16-Bit DACs Provide Programmable Levels
  • Gain and offset correction on chip
  • Low capacitance outputs suited to relay less systems
  • On-chip comparators per channel
  • See Data Sheet for Additional Information
AD5522
Quad Parametric Measurement Unit With Integrated 16-Bit Level Setting DACs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Analog Switches and Multiplexers 3
ADGS1414D RECOMMENDED FOR NEW DESIGNS SPI, 1.5 Ω RON, ±15 V/±5 V/+12 V, High Density Octal SPST Switch
ADGS6414D RECOMMENDED FOR NEW DESIGNS 0.56Ω On Resistance High Density Octal SPST Switch
ADGS2414D RECOMMENDED FOR NEW DESIGNS 0.56 Ω On Resistance High Density Octal SPST Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD5522

AD5522 Evaluation Board

Product Details

The EVAL-AD5522EBDZ is a fully featured evaluation board for the AD5522. The "D" in the model indicates the Paddle Down version of the AD5522 package. This board operates in stand alone mode or in conjunction with a USB to PC interface. When operated with the USB to PC interface, software is provided enabling the user to perform control of the PMU channels in addition to measurement of the different voltage and current parameters via the on board AD7685 ADC. This software includes the technical note describing the operation and set up of the EVAL-AD5522EBDZ board.


EVAL-AD5522
AD5522 Evaluation Board

Latest Discussions

Recently Viewed