ADGS2414D
RECOMMENDED FOR NEW DESIGNS0.56 Ω On Resistance High Density Octal SPST Switch
SPI, 0.56 Ω RON, ±15 V/ ±5 V/ +12 V, High Density Octal SPST Switch
- Part Models
- 2
- 1ku List Price
- Starting From $14.88
Part Details
- 0.56 Ω typical on resistance
- High continuous current of up to 768 mA
- Flat RON across signal range, 0.004 Ω
- THD of -122 dB at 1 kHz
- Route through pins for digital signals and supplies
- Integrated passive components
- SPI interface with error detection
- Guaranteed break-before-make switching, allowing external wiring of switches to deliver multiplexer configurations
- Fully specified at ±15 V and +12 V
- 1.8 V logic compatibility with 2.7 V ≤ VL ≤ 3.3 V (excludes SPI read-back to a 1.8 V device)
- 4 mm × 5 mm, 30-terminal LGA
The ADGS2414D contains eight independent, low on-resistance, single-pole/single-throw (SPST) switches in a 4 mm x 5 mm, 30 pin LGA package.
The ADGS2414D enables higher channel density in systems where printed circuit board space is constrained or existing system form factors restrict expansion.
When using SPI daisy-chain mode, the unique route through pins, provide considerable space savings when multiple ADGS2414D instances are combined to design very high channel count systems, such as large switching matrices and fanout applications. The integrated supply decoupling capacitors and SDO pullup resistor further increase the space savings and reduce printed circuit board complexity.
The low on-resistance (0.56 Ω typical) of each switch channel allows for higher current density in systems where heat dissipation is an issue, and the on-resistance profile of the switch channels is exceptionally flat over the full-analog input range, which ensures good linearity and low distortion when switching precision analog signals.
Each switch has an input signal range from VSS to VDD – 2 V. When on, each switch conducts equally well in both directions, and in the off condition, signal levels up to the supplies are blocked. The SPI has robust error detection features, such as cyclic redundancy check (CRC) error detection, invalid read and write address detection, and SCLK count error detection.
Applications
- Automatic test equipment
- Instrumentation
- Data acquisition
- Relay replacement
- Avionics
- Audio and video switching
- Communication systems
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Rarely Asked Question Page 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADGS2414DBCCZ | 30-lead LGA (4 mm x 5 mm x 1.63mm) | ||
ADGS2414DBCCZ-RL7 | 30-lead LGA (4 mm x 5 mm x 1.63mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADGS2414D
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.