AD5310

PRODUCTION

2.7 V to 5.5 V, 140 µA, Rail-to-Rail Voltage Output 10-Bit DAC in a SOT-23

Part Models
6
1ku List Price
Starting From $3.13

Part Details

  • Single 10-bit DAC
  • 6-lead SOT-23 and 8-lead μSOIC packages
  • Micropower: 140 µA @ 5 V
  • Power-Down to 200 nA @ 5 V, 50 nA @ 3 V
  • 2.7 V to 5.5 V power supply
  • Guaranteed Monotonic by Design
  • Low Power, SPI, QSPI, MICROWIRE
    and DSP Compatible 3-Wire Serial Interface
  • Reference derived from power supply
  • Power-On-Reset to Zero Volts
  • Three Power-Down Functions
  • Low power serial interface with Schmitt triggered inputs
  • On-chip output buffer amplifier, rail-to-rail operation
  • SYNC interrupt facility
  • Qualified for automotive applications
AD5310
2.7 V to 5.5 V, 140 µA, Rail-to-Rail Voltage Output 10-Bit DAC in a SOT-23
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5310R PRODUCTION 10-Bit nanoDAC, SPI Interface and 2 ppm/°C On-Chip Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed