AD5310R

PRODUCTION

10-Bit nanoDAC, SPI Interface and 2 ppm/°C On-Chip Reference

Part Models
2
1ku List Price
Starting From $1.38

Part Details

  • High relative accuracy (INL): ±0.5 LSB maximum
  • Low drift 2.5 V reference: 2 ppm/°C typical
  • Selectable span output: 2.5 V or 5 V
  • Total unadjusted error (TUE): 0.06% of FSR maximum
    Offset error: ±1.5 mV maximum
    Gain error: ±0.05 % of FSR maximum
  • Low glitch: 0.1 nV-sec
  • High drive capability: 20 mA
  • Low power: 1.2 mW at 3.3 V
  • Independent logic supply: 1.8 V logic compatible
  • Wide operating temperature range: −40°C to +105°C
  • Robust 4 kV HBM ESD protection
AD5310R
10-Bit nanoDAC, SPI Interface and 2 ppm/°C On-Chip Reference
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5310R

AD5310RDBZ Evaluation Board

Features and Benefits

  • Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ, included in evaluation board package)
  • On-board references 
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The EVAL-AD5310RDBZ evaluation board is designed to help users quickly prototype AD5310R circuits and reduce design time. The AD5310R operates from a single 2.7 V to 5.5 V supply.


For full data, see the AD5310R data sheet, which must be used in conjunction with the user guide UG-962 when using the evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP board. Software is available for download from the EVAL- AD5310RDBZ evaluation board page to allow the user to program the AD5310R.


This evaluation board requires the EVAL-SDP-CB1Z board (SDP-B controller board) or the EVAL-SDP-CS1Z board (SDP-S controller board), which are available for order on the Analog Devices website.

EVAL-AD5310R
AD5310RDBZ Evaluation Board

Latest Discussions

Recently Viewed