AD3552R

RECOMMENDED FOR NEW DESIGNS

Dual Channel, 16-Bit, 33 MUPS, Multispan, Multi-IO SPI DAC

Part Models
2
1ku List Price
Starting From $37.45
Viewing:

Part Details

  • 16-bit resolution
  • 33 MUPS single channel rate in fast mode
  • 22 MUPS single channel rate in precision mode
  • 65 ns small signal settling time to 0.1% accuracy
  • 100ns large signal settling time to 0.1% accuracy
  • Ultra small glitch: < 50 pV×s
  • Ultra low latency: 5 ns
  • THD: −105 dB at 1 kHz
  • Highly configurable output voltage span and offset
  • 1.2 V and 1.8 V logic level compatible
  • Single (classic), dual, and quad SPI modes
  • Multiple error detectors, both analog and digital domains
  • 2.5 V internal voltage reference, 10 ppm/°C maximum temperature coefficient
  • 5 mm × 5 mm LFCSP
AD3552R
Dual Channel, 16-Bit, 33 MUPS, Multispan, Multi-IO SPI DAC
AD3552R Functional Block Diagram AD3552R Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (&le;100 pA) 1
AD8065 PRODUCTION High Performance, 145 MHz FastFET Op Amps
Series Voltage References 1
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD3552R

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AD-PAARRAY3552R-SL

RF Front-end GaN Power Amplifier Biasing, Protection, and Control Reference Design

Features and Benefits

  • Designed to cover full Tx signal chains with integrated MCU and user-friendly GUI for faster and easier integration
  • Supports fault event protection - overvoltage (OV), overcurrent (OC), and overtemperature (OT)
  • Supports ultrafast sub-µs GaN gate voltage switching ~ (<1 µs)
  • Supports ultrafast (<10 µs) fault event protection from detection up to GaN gate pinch-off
  • Wide range of gate bias voltages from -10 V to +10 V
  • Configurable power-up and power-down sequence

Product Details

The AD-PAARRAY3552R-SL reference design provides control, protection, and proper biasing sequence for GaN power amplifier (PA) arrays. The design incorporates the AD3553R high-speed, dual-channel, 16-bit DAC to support the ultrafast sub-µs voltage settling time of GaN gates.

Key fault events, including overvoltage, overcurrent, and overtemperature, are effectively managed by the LTC7000, a static switch driver responsible for system fault protection.

The on-board MAX32666 ultralow-power ARM® Cortex®-M4 microprocessor provides essential debug and programming features for a comprehensive software development experience with the system. The system's firmware is built on ADI's open-source no-OS framework and includes a user-friendly graphical interface (GUI) for evaluation. Updates are easily applied through an SWD UART bootloader, streamlining prototyping.

The system can be powered by an external +48 V supply, requiring high current capabilities.

APPLICATIONS

  • 5G massive MIMOs
  • Macro base stations
Specifications
Fault Events
Fault Default Limit
Overvoltage +55 V
Overcurrent 3.5 A
Overtemperature 75°C
Output Ports
Port Name No. of ports
GaN gate ports 6
+48 V Gan drain ports 4
+5 V ports 5
Enable ports 2
Power Supply
External +48 V DC at 5 A
Operating Conditions
Temperature Range 45°C to +75°C

eval board
EVAL-AD3552R

Evaluation Board for the AD3552R-16 which is a low drift ultrafast, 16-bit accuracy, current output digital-to-analog converter (DAC)

Features and Benefits

  • Full featured evaluation board for the AD3552R
  • High speed and high precision transimpedance amplifiers
  • Selectable transimpedance gain with rotary switch
  • On-board or external power supply
  • On-board or external voltage reference
  • Usable with controller boards SDP-H1 and Digilent ZedBoard
  • DAC channel aggregation

Product Details

The EVAL-AD3552RFMCZ is an evaluation board for the AD3552R, a dual-channel, 16-bit fast precision digital-to-analog converter (DAC). Each channel of the AD3552R is equipped with a different transimpedance amplifier: Channel 0 has a fast amplifier that achieves the optimal dynamic performance and Channel 1 has a precision amplifier that guarantees the optimal DC precision over temperature.

The board allows testing all the output ranges of the DAC, waveform generation, power supply and reference options.

The EVAL-AD3552RFMCZ interfaces to the USB port of a PC via a system demonstration platform (SDP-H1 board). It can also be connected to the ZedBoard or a different controller board.

AD-PAARRAY3552R-SL
RF Front-end GaN Power Amplifier Biasing, Protection, and Control Reference Design
AD-PAARRAY3552R-SL Block Diagram AD-PAARRAY3552R-SL Board Photo Angle View AD-PAARRAY3552R-SL Board Photo Top View AD-PAARRAY3552R-SL Board Photo Bottom View
EVAL-AD3552R
Evaluation Board for the AD3552R-16 which is a low drift ultrafast, 16-bit accuracy, current output digital-to-analog converter (DAC)
AD3552R Evaluation Board - Angle View AD3552R Evaluation Board - Top View AD3552R Evaluation Board - Bottom View

Reference Designs

Figure 1. Simplified Block Diagram
CN0584 Circuits from the lab

Precision Low Latency Development Kit

Features and Benefits

  • 4 Analog Input Channels with Configurable Voltage Ranges
  • 4 Analog Output Channels with Configurable Voltage Ranges
  • 250 ns Latency between ADC Measurement and DAC Settling
  • Analog Front End Board Modeling and Simulation Compatible with MATLAB and Python in Rx or Tx Paths
  • All Power and Digital Connections provided by the Interface Connector
Figure 1. CN0585 Simplified Block Diagram
CN0585 Circuits from the lab

Quad Channel, Low Latency, Data Acquisition and Signal Generation Module

Features and Benefits

  • 4 Analog Input Channels with Configurable Voltage Ranges
  • 4 Analog Output Channels with Configurable Voltage Ranges
  • 200 ns Latency between ADC Measurement and DAC Settling
  • Analog Front End Interface Connector
  • Modeling and Simulation Compatible with MATLAB and Python
  • FMC Connector Interface to FPGA
CN0584
Precision Low Latency Development Kit
Figure 1. Simplified Block Diagram
CN0584 Kit
CN0584 - Angle View
CN0584 - Top View
CN0584 - Bottom View
CN0585
Quad Channel, Low Latency, Data Acquisition and Signal Generation Module
Figure 1. CN0585 Simplified Block Diagram
EVAL-CN0585-FMCZ Angle View
EVAL-CN0585-FMCZ Bottom View
EVAL-CN0585-FMCZ Top View

Latest Discussions

Recently Viewed