5B01

Obsolete

5B Series 16-Channel Backplane

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • Mix and Match 5B Series I/O Module Capability
  • Factory Mutual (FM) Approved: Approved for Use in Class I, Division 2, Groups A, B, C and D Locations
  • CE Certified: EMC Directive in Heavy Industrial Applications
  • 1500 V rms Channel/Channel and Input/Output Isolation
  • Backplane 16 - Channels
  • -25°C to +85°C Temperature Range
  • Single Threaded Insert for module Hold Down
5B01
5B Series 16-Channel Backplane
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Informational 2

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed