3B46

Obsolete

Isolated Frequency Input; 0 to 25 kHz Signal Conditioning Module

Part Models
5
1ku List Price
price unavailable
Viewing:

Part Details

  • Accepts Frequency Inputs
  • Tachometer Applications
  • 520Hz to 25 KHz Input (TTL or Zero Crossing)
  • Voltage (±10V) and Current Outputs
    (0-20mA or 4-20mA)

3B46
Isolated Frequency Input; 0 to 25 kHz Signal Conditioning Module
3B46-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 1

Informational 2

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

3B Series I/O Subsystem Software Tools

Open Tool

Latest Discussions

No discussions on 3B46 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed