3B45

Obsolete

Isolated Frequency Input; 0 to 300 Hz Signal Conditioning Module

Part Models
4
1ku List Price
price unavailable
Viewing:

Part Details

  • Accepts Frequency Inputs
  • Tachometer Applications
  • 25Hz to 1100Hz Input (TTL or Zero Crossing)
  • Voltage (±10V) and Current Outputs (0-20mA or 4-20mA)

3B45
Isolated Frequency Input; 0 to 300 Hz Signal Conditioning Module
3B45-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 1

Informational 2

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

3B Series I/O Subsystem Software Tools

Open Tool

Latest Discussions

Recently Viewed