3B44

Obsolete

Isolated AC Sine Wave Input; 0 to 550 V rms Signal Conditioning Module

Part Models
4
1ku List Price
price unavailable
Viewing:

Part Details

  • Accepts AC Inputs
  • 50V to 550V Input
  • Power Line Monitoring
  • 3 Hz BW
  • Voltage (±10V) and Current Outputs
    (0-20mA or 4-20mA)

3B44
Isolated AC Sine Wave Input; 0 to 550 V rms Signal Conditioning Module
3B44-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 1

Informational 2

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

3B Series I/O Subsystem Software Tools

Open Tool

Latest Discussions

Recently Viewed