3B31

Obsolete

Isolated Volt Input; 3 Hz Bandwidth Signal Conditioning Module

Part Models
5
1ku List Price
price unavailable
Viewing:

Part Details

  • Accepts Volt Input
  • General Purpose Isolation
  • 3 Hz BW
  • Voltage (± 10V) and Current Outputs
    (0-20mA or 4-20mA)

3B31
Isolated Volt Input; 3 Hz Bandwidth Signal Conditioning Module
3B31-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 1

Informational 2

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

3B Series I/O Subsystem Software Tools

Open Tool

Latest Discussions

Recently Viewed