1B51

Obsolete

Isolated mV/Thermocouple Signal Conditioner

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • Functionally Complete Precision Conditioner
  • High Accuracy
    Low Input Offset Tempco: ±0.1µ/°C
    Low Nonlinearity: ±0.025%
    High CMV: 160dB (60Hz, G=1000V/V)
  • 240V rms Input Protection 
  • Small Package: 1.0"x2.1"x0.35" DIP 
  • Isolated Power 
  • Low Pass Filter (fc=3Hz) 
  • Pin Compatible with 1B41 Isolated RTD Conditioner 

1B51
Isolated mV/Thermocouple Signal Conditioner
1B51-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • 1SS294
  • 1SS309
  • 1SS322
  • 1SS361CT
  • 1SS370
  • 1SS372
  • 1SS385
  • 1SS385FV
  • 1SS387CT
  • 1SS393
  • 1SS396
  • 1SS404
  • 1SS413
  • 1SS413CT
  • 1SS416
  • 1SS416CT
  • 1SS417
  • 1SS417CT
  • 1SS422
  • 1SS427
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed