1B31

Obsolete

Wide Bandwidth Strain Gage Signal Conditioner

Part Details

  • Low Cost
  • Complete Signal-Conditioning Solution
  • Small Package: 28-Pin Double DIP
  • Internal Half-Bridge Completion Resistors
  • Remote Sensing
  • Programmable Bridge Excitation: +4V
    to +15 V
  • High Accuracy
    Low Drift: ±0.25µV/°C
    Low Noise: 0.3µV p-p
    Low Nonlinearity: ±0.005% max
    High CMR: 140dB min
    (60Hz, G=1000V/V)
  • Adjustable Low Pass Filter:
    fc=10Hz to 20kHz

1B31
Wide Bandwidth Strain Gage Signal Conditioner
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • 1SS294
  • 1SS309
  • 1SS322
  • 1SS361CT
  • 1SS370
  • 1SS372
  • 1SS385
  • 1SS385FV
  • 1SS387CT
  • 1SS393
  • 1SS396
  • 1SS404
  • 1SS413
  • 1SS413CT
  • 1SS416
  • 1SS416CT
  • 1SS417
  • 1SS417CT
  • 1SS422
  • 1SS427
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed